SPRADP7A February   2025  – March 2025 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM67A , TDA4AEN-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Building Blocks of an RGB-IR Vision Pipeline
    1. 2.1 CSI Receiver
    2. 2.2 Image Signal Processor
    3. 2.3 Video Processing Unit
    4. 2.4 TI Deep Learning Acceleration
    5. 2.5 GStreamer and TIOVX Frameworks
  6. 3Performance Considerations and Benchmarking Tools
  7. 4Reference Design
    1. 4.1 Camera Module
    2. 4.2 Sensor Driver
    3. 4.3 CSI-2 Rx Driver
    4. 4.4 Image Processing
    5. 4.5 Deep Learning for Driver and Occupancy Monitoring
    6. 4.6 Reference Code and Applications
  8. 5Application Examples and Benchmarking
    1. 5.1 Application 1: Single-stream Capture and Visualization with GST
    2. 5.2 Application 2: Dual-stream Capture and Visualization with GST and TIOVX Frameworks
    3. 5.3 Application 3: Representative OMS-DMS + Video Telephony Pipeline in GStreamer
  9. 6Summary
  10. 7References
  11. 8Revision History

Reference Code and Applications

Find example code for the applications in the next section on the Texas Instruments GitHub [6]. Tests and benchmarks for this application note were run on the AM62A74 processor on the SK-AM62A-LP starter-kit board. The device is running the Linux SDK for Edge AI applications, version 10.00.00.08.