SPRADP7A February 2025 – March 2025 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM67A , TDA4AEN-Q1
As demonstrated in [1], the AM62A offers a range of unique features that make the device an excellent choice for building applications that require both RGB and IR image data. The following sections provide details on the relevant components for building RGB-IR image processing pipelines.