SPRADT7 July   2026 AWR2188

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AWR2188+FPDLINK+AGX ORIN System Detailed Description
    1. 2.1 System Architecture
      1. 2.1.1 Hardware Components
      2. 2.1.2 Data Flow Pipeline
      3. 2.1.3 Orin Platform Software Stack
    2. 2.2 AWR2188 Radar Configuration
    3. 2.3 FPD-Link SerDes Configuration
    4. 2.4 NVIDIA Orin Platform Configuration Example
      1. 2.4.1 L4T Version and Setup
      2. 2.4.2 Device Tree Configuration
      3. 2.4.3 Kernel Driver Modifications
      4. 2.4.4 Configuration Verification
    5. 2.5 Complete System Validation Example
      1. 2.5.1 Software and Hardware Boot Sequence
      2. 2.5.2 SerDes Link Verification
      3. 2.5.3 V4L2 Capture Test
    6. 2.6 Troubleshooting Recommendations During System Operation
      1. 2.6.1 No Video Device After Orin Boot
      2. 2.6.2 SerDes Link Check Reports Errors
      3. 2.6.3 V4L2 Capture Shows No Data
  6. 3Summary
  7. 4References

Data Flow Pipeline

The radar data generated by the AWR2188 is transmitted via the FPD-Link IV serializer, which converts the CSI2 data output from the AWR2188 into serialized data. This data is transmitted over FAKRA cabling to the UB9702 deserializer. The deserializer converts the serial data back to CSI-2 format and forwards it to the Orin's CSI-2 camera interface, where it appears as a V4L2 video device within the Orin's Linux system.

 AWR2188 Data Flow PipelineFigure 2-2 AWR2188 Data Flow Pipeline