SPRADT7 July 2026 AWR2188
This document uses the nv_ov5693.ko camera driver as a base for developing the AWR2188 driver.
Out-of-Tree (OOT) Module Build Process:
# 导航到内核源码
cd Linux_for_Tegra/sources
# 使用source_sync.sh获取内核源码
./source_sync.sh -k jetson_36.4.4
# 导航到驱动源码
cd kernel/nvidia/drivers/media/i2c
# 修改nv_ov5693.c以添加自定义模式表
# 关键修改:
# 1. 添加雷达帧大小的模式定义
# 2. 更新支持的格式列表
# 构建OOT模块
cd ../../../..
export CROSS_COMPILE=/usr/bin/aarch64-linux-gnu-
export KERNEL_HEADERS=<内核头文件路径>
make -C kernel/nvidia modules
# 查找编译的模块
find . -name "nv_ov5693.ko"
Deploying the Modified Driver:
To enable rapid iteration without full system re-flashing, follow the procedure below:
# 在构建机器上
cp Linux_for_Tegra/rootfs/lib/modules/5.15.148-tegra/updates/drivers/media/i2c/nv_ov5693.ko /media/usb/
# 将USB驱动器插入Orin并复制
sudo cp /media/usb/nv_ov5693.ko /lib/modules/5.15.148-tegra/updates/drivers/media/i2c/
# 重新加载模块
sudo rmmod nv_ov5693
sudo modprobe nv_ov5693