SPRADT7 July   2026 AWR2188

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AWR2188+FPDLINK+AGX ORIN System Detailed Description
    1. 2.1 System Architecture
      1. 2.1.1 Hardware Components
      2. 2.1.2 Data Flow Pipeline
      3. 2.1.3 Orin Platform Software Stack
    2. 2.2 AWR2188 Radar Configuration
    3. 2.3 FPD-Link SerDes Configuration
    4. 2.4 NVIDIA Orin Platform Configuration Example
      1. 2.4.1 L4T Version and Setup
      2. 2.4.2 Device Tree Configuration
      3. 2.4.3 Kernel Driver Modifications
      4. 2.4.4 Configuration Verification
    5. 2.5 Complete System Validation Example
      1. 2.5.1 Software and Hardware Boot Sequence
      2. 2.5.2 SerDes Link Verification
      3. 2.5.3 V4L2 Capture Test
    6. 2.6 Troubleshooting Recommendations During System Operation
      1. 2.6.1 No Video Device After Orin Boot
      2. 2.6.2 SerDes Link Check Reports Errors
      3. 2.6.3 V4L2 Capture Shows No Data
  6. 3Summary
  7. 4References

Introduction

Modern satellite radar systems demand both exceptional RF front-end chips and high-capability data processing platforms. The combination of TI's AWR2188 radar transceiver and NVIDIA's Jetson AGX Orin offers an optimal solution, providing:

  • High-resolution radar sensing – leveraging the AWR2188's 76–81GHz frequency modulated continuous wave (FMCW) capabilities
  • Robust long-range data transmission – enabled by FPD-Link IV SerDes technology

This document focuses on system integration aspects: radar configuration, SerDes setup, and Orin platform configuration, ensuring successful raw radar data capture via the V4L2 (Video4Linux2) interface on the Orin. Signal processing algorithms for point-cloud generation are outside the scope of this document.