SPRADT7 July   2026 AWR2188

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AWR2188+FPDLINK+AGX ORIN System Detailed Description
    1. 2.1 System Architecture
      1. 2.1.1 Hardware Components
      2. 2.1.2 Data Flow Pipeline
      3. 2.1.3 Orin Platform Software Stack
    2. 2.2 AWR2188 Radar Configuration
    3. 2.3 FPD-Link SerDes Configuration
    4. 2.4 NVIDIA Orin Platform Configuration Example
      1. 2.4.1 L4T Version and Setup
      2. 2.4.2 Device Tree Configuration
      3. 2.4.3 Kernel Driver Modifications
      4. 2.4.4 Configuration Verification
    5. 2.5 Complete System Validation Example
      1. 2.5.1 Software and Hardware Boot Sequence
      2. 2.5.2 SerDes Link Verification
      3. 2.5.3 V4L2 Capture Test
    6. 2.6 Troubleshooting Recommendations During System Operation
      1. 2.6.1 No Video Device After Orin Boot
      2. 2.6.2 SerDes Link Check Reports Errors
      3. 2.6.3 V4L2 Capture Shows No Data
  6. 3Summary
  7. 4References

SerDes Link Verification

Run the SerDes configuration script:

python3 python/B8_2188.py

Expected output:

Configuring Port 0...

Configuring Port 1...

DES CSI_Port 0 clock channel = CONT

DES CSI_Port 0 number of lanes = 4

DES CSI_Port 1 clock channel = CONT

DES CSI_Port 1 number of lanes = 4

DES CSI Port 0 set to polling forwarding Rx Port [0]

DES CSI Port 1 set to polling forwarding Rx Port [1]

########## Link Test ##################################

# Port 0 link good

Port 0 Status Register Values:

Port 0 Status 1 (0x4D) = 0x3

Port 0 Status 2 (0x4E) = 0x4

Port 0 Parity Error (0x55, 0x56) = 0

Port 0 CSI Status (0x7A) = 0x0

Port 0 CSI Error Count (0x78) = 0

# Port 1 link good

Port 1 Status Register Values:

Port 1 Status 1 (0x4D) = 0x43

Port 1 Status 2 (0x4E) = 0x4

Port 1 Parity Error (0x55, 0x56) = 0

Port 1 CSI Status (0x7A) = 0x0

Port 1 CSI Error Count (0x78) = 0