SPRADU1 September   2026 AM62A3 , AM62A7

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Boot Process
    1. 2.1 SPL Boot Process
      1. 2.1.1 R5 SPL
      2. 2.1.2 TF-A+OPTEE+A53 SPL
      3. 2.1.3 U-Boot
      4. 2.1.4 Linux and User Mode
    2. 2.2 SPL Falcon Mode
      1. 2.2.1 Steps
        1. 2.2.1.1 Installing Linux SDK
        2. 2.2.1.2 Adding Falcon Script
        3. 2.2.1.3 Compiling Linux Device Tree
        4. 2.2.1.4 Creating tispl.bin
        5. 2.2.1.5 Creating a Bootable Card
    3. 2.3 Replacing SPL With SBL
      1. 2.3.1 Falcon Boot in SBL
  6. 3Boot Media
  7. 4Operating System Boot Optimization
    1. 4.1 Trimming Operating System
      1. 4.1.1 Using Preset Trimming Configuration
      2. 4.1.2 Custom Trimming
    2. 4.2 Reducing Log Output
  8. 5Userspace Optimization
    1. 5.1 Customizing Boot Services Using Systemd
  9. 6Minimizing Boot Services Using init Script
  10. 7Conclusion
  11. 8References

Creating a Bootable Card

See also the quick evaluation guide to create a bootable SD card. On the bootable card, the default Boot partition will have the tiboot3.bin, tispl.bin, and u-boot.image files, corresponding to R5SPL, A53SPL, and U-Boot, respectively. Replace tispl.bin with tispl-Falcon.bin generated in the previous step. Then insert the card to boot, and you can see in the log that U-Boot is skipped and the Linux kernel is started directly.