SPRADU1 September   2026 AM62A3 , AM62A7

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Boot Process
    1. 2.1 SPL Boot Process
      1. 2.1.1 R5 SPL
      2. 2.1.2 TF-A+OPTEE+A53 SPL
      3. 2.1.3 U-Boot
      4. 2.1.4 Linux and User Mode
    2. 2.2 SPL Falcon Mode
      1. 2.2.1 Steps
        1. 2.2.1.1 Installing Linux SDK
        2. 2.2.1.2 Adding Falcon Script
        3. 2.2.1.3 Compiling Linux Device Tree
        4. 2.2.1.4 Creating tispl.bin
        5. 2.2.1.5 Creating a Bootable Card
    3. 2.3 Replacing SPL With SBL
      1. 2.3.1 Falcon Boot in SBL
  6. 3Boot Media
  7. 4Operating System Boot Optimization
    1. 4.1 Trimming Operating System
      1. 4.1.1 Using Preset Trimming Configuration
      2. 4.1.2 Custom Trimming
    2. 4.2 Reducing Log Output
  8. 5Userspace Optimization
    1. 5.1 Customizing Boot Services Using Systemd
  9. 6Minimizing Boot Services Using init Script
  10. 7Conclusion
  11. 8References

Reducing Log Output

In the default boot process, the boot log is printed over the serial port during booting. Printing logs greatly increases boot time, while reducing log output can speed up booting by several seconds. See also Adding quiet to Device Tree for relevant steps. After reducing log output and trimming the kernel, the kernel startup time is reduced to approximately 1s.