SPRSP36L September 2021 – June 2026 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
Table 6-88, Figure 6-98, Table 6-89 and Figure 6-99 present both timing requirements and switching characteristics for MMC0 – HS200 Mode.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| HS2004 | tDVW | Input data valid window, MMC0_CMD and MMC0_DAT[7:0] | 2.0(1) | ns | |
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC0_CLK | 200 | MHz | ||
| HS2005 | tc(clk) | Cycle time, MMC0_CLK | 5 | ns | |
| HS2006 | tw(clkH) | Pulse duration, MMC0_CLK high | 2.08 | ns | |
| HS2007 | tw(clkL) | Pulse duration, MMC0_CLK low | 2.08 | ns | |
| HS2008 | td(clkL-cmdV) | Delay time, MMC0_CLK rising edge to MMC0_CMD transition | 1.12 | 3.16 | ns |
| HS2009 | td(clkL-dV) | Delay time, MMC0_CLK rising edge to MMC0_DAT[7:0] transition | 1.12 | 3.16 | ns |
Figure 6-99 MMC0 – HS200 Mode – Transmit Mode