SPRSP36L September 2021 – June 2026 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
The supported features by the device ECAP are:
Table 6-56 represents ECAP timing conditions.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 1 | 4 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 2 | 7 | pF |
Section 6.10.5.8.1 and Section 6.10.5.8.2 present timing and switching characteristics for eCAP (see Figure 6-58 and Figure 6-59).