SPRSP36L September 2021 – June 2026 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
Table 6-40 represents VPFE timnig conditions.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 1.3 | 2.64 | V/ns |
| PCB CONNECTIVITY REQUIREMENTS | ||||
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 50 | ps | |
Table 6-41, Figure 6-41, and Figure 6-42 represent timing requirements for VPFE0.
| NO.(1) | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| V1 | tc(pclk) | Cycle time, VPFE0_PCLK | 6.06(1) | ns | |
| V2 | tw(pclkH) | Pulse duration, VPFE0_PCLK high | 0.45 × P(2) | ns | |
| V3 | tw(pclkL) | Pulse duration, VPFE0_PCLK low | 0.45 × P(2) | ns | |
| V4 | tsu(ctrlV-pclkV) | Setup time, control signals (VPFE0_HD, VPFE0_VD, VPFE0_WEN, VPFE0_FIELD) valid before VPFE0_PCLK transition | 2.12 | ns | |
| V5 | tsu(dataV-pclkV) | Setup time, VPFE0_DATA[15:0] valid before VPFE0_PCLK transition | 2.38 | ns | |
| V6 | th(pclkV-ctrlV/dataV) | Hold time, control signals (VPFE0_HD, VPFE0_VD, VPFE0_WEN, VPFE0_FIELD) and VPFE0_DATA[15:0] valid after VPFE0_PCLK transition | -0.05 | ns | |
Figure 6-41 VPFE0 Clock Signal
Requirement
Figure 6-42 VPFE0 Timing
RequirementsFor more information, see Video Processing Front End (VPFE) section in Peripherals chapter in the device TRM.