SPRSP36L September 2021 – June 2026 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE | Supply voltage range for the core domain during OTP operation | See Section 6.4 | V | |||
| VDD_MCU | Supply voltage range for the core domain during OTP operation | See Section 6.4 | V | |||
| VPP_CORE | Supply voltage range for the eFuse ROM domain during normal operation | N/A(2) | ||||
| Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V | ||
| VPP_MCU | Supply voltage range for the eFuse ROM domain during normal operation | N/A(2) | ||||
| Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V | ||