SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
|---|---|---|---|
| GPIO1_0 | IO | General Purpose Input/Output | Y1 |
| GPIO1_1 | IO | General Purpose Input/Output | R4 |
| GPIO1_2 | IO | General Purpose Input/Output | U2 |
| GPIO1_3 | IO | General Purpose Input/Output | V2 |
| GPIO1_4 | IO | General Purpose Input/Output | AA2 |
| GPIO1_5 | IO | General Purpose Input/Output | R3 |
| GPIO1_6 | IO | General Purpose Input/Output | T3 |
| GPIO1_7 | IO | General Purpose Input/Output | T1 |
| GPIO1_8 | IO | General Purpose Input/Output | T2 |
| GPIO1_9 | IO | General Purpose Input/Output | W6 |
| GPIO1_10 | IO | General Purpose Input/Output | AA5 |
| GPIO1_11 | IO | General Purpose Input/Output | Y3 |
| GPIO1_12 | IO | General Purpose Input/Output | AA3 |
| GPIO1_13 | IO | General Purpose Input/Output | R6 |
| GPIO1_14 | IO | General Purpose Input/Output | V4 |
| GPIO1_15 | IO | General Purpose Input/Output | T5 |
| GPIO1_16 | IO | General Purpose Input/Output | U4 |
| GPIO1_17 | IO | General Purpose Input/Output | U1 |
| GPIO1_18 | IO | General Purpose Input/Output | V1 |
| GPIO1_19 | IO | General Purpose Input/Output | W1 |
| GPIO1_20 | IO | General Purpose Input/Output | Y2 |
| GPIO1_21 | IO | General Purpose Input/Output | W2 |
| GPIO1_22 | IO | General Purpose Input/Output | V3 |
| GPIO1_23 | IO | General Purpose Input/Output | T4 |
| GPIO1_24 | IO | General Purpose Input/Output | W3 |
| GPIO1_25 | IO | General Purpose Input/Output | P4 |
| GPIO1_26 | IO | General Purpose Input/Output | R5 |
| GPIO1_27 | IO | General Purpose Input/Output | W5 |
| GPIO1_28 | IO | General Purpose Input/Output | R1 |
| GPIO1_29 | IO | General Purpose Input/Output | Y5 |
| GPIO1_30 | IO | General Purpose Input/Output | V6 |
| GPIO1_31 | IO | General Purpose Input/Output | W4 |
| GPIO1_32 | IO | General Purpose Input/Output | Y4 |
| GPIO1_33 | IO | General Purpose Input/Output | T6 |
| GPIO1_34 | IO | General Purpose Input/Output | U6 |
| GPIO1_35 | IO | General Purpose Input/Output | U5 |
| GPIO1_36 | IO | General Purpose Input/Output | AA4 |
| GPIO1_37 | IO | General Purpose Input/Output | V5 |
| GPIO1_38 | IO | General Purpose Input/Output | P5 |
| GPIO1_39 | IO | General Purpose Input/Output | R2 |
| GPIO1_40 | IO | General Purpose Input/Output | P2 |
| GPIO1_41 | IO | General Purpose Input/Output | P3 |
| GPIO1_42 | IO | General Purpose Input/Output | D12 |
| GPIO1_43 | IO | General Purpose Input/Output | C13 |
| GPIO1_44 | IO | General Purpose Input/Output | D13 |
| GPIO1_45 | IO | General Purpose Input/Output | A13 |
| GPIO1_46 | IO | General Purpose Input/Output | A14 |
| GPIO1_47 | IO | General Purpose Input/Output | B14 |
| GPIO1_48 | IO | General Purpose Input/Output | D14 |
| GPIO1_49 | IO | General Purpose Input/Output | C14 |
| GPIO1_50 | IO | General Purpose Input/Output | B15 |
| GPIO1_51 | IO | General Purpose Input/Output | A15 |
| GPIO1_52 | IO | General Purpose Input/Output | D15 |
| GPIO1_53 | IO | General Purpose Input/Output | C16 |
| GPIO1_54 | IO | General Purpose Input/Output | B16 |
| GPIO1_55 | IO | General Purpose Input/Output | A16 |
| GPIO1_56 | IO | General Purpose Input/Output | E15 |
| GPIO1_57 | IO | General Purpose Input/Output | E14 |
| GPIO1_58 | IO | General Purpose Input/Output | D16 |
| GPIO1_59 | IO | General Purpose Input/Output | E16 |
| GPIO1_60 | IO | General Purpose Input/Output | A17 |
| GPIO1_61 | IO | General Purpose Input/Output | B17 |
| GPIO1_62 | IO | General Purpose Input/Output | C17 |
| GPIO1_63 | IO | General Purpose Input/Output | D17 |
| GPIO1_64 | IOD | General Purpose Input/Output | A18 |
| GPIO1_65 | IOD | General Purpose Input/Output | B18 |
| GPIO1_66 | IO | General Purpose Input/Output | C18 |
| GPIO1_67 | IO | General Purpose Input/Output | B19 |
| GPIO1_68 (1) | IO | General Purpose Input/Output | D18 |
| GPIO1_69 | IO | General Purpose Input/Output | A19 |
| GPIO1_70 (1) | IOD | General Purpose Input/Output | C19 |
| GPIO1_71 (1) | IO | General Purpose Input/Output | K18 |
| GPIO1_72 (1) | IO | General Purpose Input/Output | K19 |
| GPIO1_73 (1) | IO | General Purpose Input/Output | L21 |
| GPIO1_74 (1) | IO | General Purpose Input/Output | K21 |
| GPIO1_75 (1) | IO | General Purpose Input/Output | L20 |
| GPIO1_76 (1) | IO | General Purpose Input/Output | J19 |
| GPIO1_77 (1) | IO | General Purpose Input/Output | D19 |
| GPIO1_78 (1) | IO | General Purpose Input/Output | C20 |
| GPIO1_79 | IO | General Purpose Input/Output | E19 |