SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | tw(RXD) | Pulse width, receive data bit high or low | 0.95U(1)(2) | 1.05U(1)(2) | ns |
| 2 | tw(RXDS) | Pulse width, receive start bit low | 0.95U(1)(2) | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| f(baud) | Programmed baud rate | 12 | Mbps | ||
| 3 | tw(TXD) | Pulse width, transmit data bit high or low | U(1) - 2 | U(1) + 2 | ns |
| 4 | tw(TXDS) | Pulse width, transmit start bit low | U(1) - 2 | U(1) + 2 | ns |
Figure 6-102 PRU_ICSSG
UART Timing Requirements and Switching Characteristics