SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | See Recommended Operating Conditions | V | |||
| VPP | Supply voltage range for the eFuse ROM domain during normal operation without hardware support to program eFuse ROM | NC(1) | V | |||
| Supply voltage range for the eFuse ROM domain during normal operation with hardware support to program eFuse ROM | 0 | V | ||||
| Supply voltage range for the eFuse ROM domain during OTP programming(2) | 1.71 | 1.8 | 1.89 | V | ||
| I(VPP) | VPP current | 400 | mA | |||
| SR(VPP) | VPP Slew Rate | 6E+4 | V/s | |||
| TJ | Operating junction temperature range while programming eFuse ROM. | 0 | 25 | 85 | °C | |