SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Various external clock inputs/outputs are needed to drive the device. Summary of these input clock signals is as follows:
Figure 6-16 shows the external input clock sources and the output clocks to peripherals.
Figure 6-16 Input Clocks InterfaceFor more information about Input clock interfaces, see Clocking section in Device Configuration chapter in the device TRM.