SPRSP92F February 2023 – August 2026 AM69 , AM69A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | G33, J38 |
| MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | F37, M38 |
| MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | E38 |
| MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | E37 |
| MCU_TIMER_IO4 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | D36 |
| MCU_TIMER_IO5 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | C36 |
| MCU_TIMER_IO6 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | L35, M37 |
| MCU_TIMER_IO7 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | L34, M36 |
| MCU_TIMER_IO8 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | H37 |
| MCU_TIMER_IO9 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | K37 |