SPRSP92F February 2023 – August 2026 AM69 , AM69A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| GPMC0_ADVn_ALE | O | GPMC Address Valid (active low) or Address Latch Enable | AK33 |
| GPMC0_CLK | IO | GPMC clock | AG36 |
| GPMC0_CLKOUT | O | GPMC clock generated for external synchronization | AF36 |
| GPMC0_DIR | O | GPMC Data Bus Signal Direction Control | AC33, AH37 |
| GPMC0_OEn_REn | O | GPMC Output Enable (active low) or Read Enable (active low) | AK34 |
| GPMC0_WEn | O | GPMC Write Enable (active low) | AJ34 |
| GPMC0_WPn | O | GPMC Flash Write Protect (active low) | AK33 |
| GPMC0_A0 | OZ | GPMC Address 0 Output. Only used to effectively address 8-bit data non-multiplexed memories | AE35 |
| GPMC0_A1 | OZ | GPMC Address 1 Output in A/D non-multiplexed mode and Address 17 in A/D multiplexed mode | AC35 |
| GPMC0_A2 | OZ | GPMC Address 2 Output in A/D non-multiplexed mode and Address 18 in A/D multiplexed mode | AG35 |
| GPMC0_A3 | OZ | GPMC Address 3 Output in A/D non-multiplexed mode and Address 19 in A/D multiplexed mode | AH36 |
| GPMC0_A4 | OZ | GPMC Address 4 Output in A/D non-multiplexed mode and Address 20 in A/D multiplexed mode | AF35 |
| GPMC0_A5 | OZ | GPMC Address 5 Output in A/D non-multiplexed mode and Address 21 in A/D multiplexed mode | AD34 |
| GPMC0_A6 | OZ | GPMC Address 6 Output in A/D non-multiplexed mode and Address 22 in A/D multiplexed mode | AJ36 |
| GPMC0_A7 | OZ | GPMC Address 7 Output in A/D non-multiplexed mode and Address 23 in A/D multiplexed mode | AF34 |
| GPMC0_A8 | OZ | GPMC Address 8 Output in A/D non-multiplexed mode and Address 24 in A/D multiplexed mode | AE34 |
| GPMC0_A9 | OZ | GPMC Address 9 Output in A/D non-multiplexed mode and Address 25 in A/D multiplexed mode | AL33 |
| GPMC0_A10 | OZ | GPMC Address 10 Output in A/D non-multiplexed mode and Address 26 in A/D multiplexed mode | AL34 |
| GPMC0_A11 | OZ | GPMC Address 11 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AC34 |
| GPMC0_A12 | OZ | GPMC Address 12 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AD33 |
| GPMC0_A13 | OZ | GPMC Address 13 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AD38 |
| GPMC0_A14 | OZ | GPMC Address 14 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AE35, AL32 |
| GPMC0_A15 | OZ | GPMC Address 15 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AE33 |
| GPMC0_A16 | OZ | GPMC Address 16 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AH34 |
| GPMC0_A17 | OZ | GPMC Address 17 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AJ35 |
| GPMC0_A18 | OZ | GPMC Address 18 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AG34 |
| GPMC0_A19 | OZ | GPMC Address 19 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AK36 |
| GPMC0_A20 | OZ | GPMC Address 20 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AG33 |
| GPMC0_A21 | OZ | GPMC Address 21 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AH33 |
| GPMC0_A22 | OZ | GPMC Address 22 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AF33 |
| GPMC0_A23 | OZ | GPMC Address 23 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AJ33 |
| GPMC0_A24 | OZ | GPMC Address 24 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AG36 |
| GPMC0_AD0 | IO | GPMC Data 0 Input/Output in A/D non-multiplexed mode and additionally Address 1 Output in A/D multiplexed mode | AK35 |
| GPMC0_AD1 | IO | GPMC Data 1 Input/Output in A/D non-multiplexed mode and additionally Address 2 Output in A/D multiplexed mode | AK38 |
| GPMC0_AD2 | IO | GPMC Data 2 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | AF37 |
| GPMC0_AD3 | IO | GPMC Data 3 Input/Output in A/D non-multiplexed mode and additionally Address 4 Output in A/D multiplexed mode | AG37 |
| GPMC0_AD4 | IO | GPMC Data 4 Input/Output in A/D non-multiplexed mode and additionally Address 5 Output in A/D multiplexed mode | AK37 |
| GPMC0_AD5 | IO | GPMC Data 5 Input/Output in A/D non-multiplexed mode and additionally Address 6 Output in A/D multiplexed mode | AD36 |
| GPMC0_AD6 | IO | GPMC Data 6 Input/Output in A/D non-multiplexed mode and additionally Address 7 Output in A/D multiplexed mode | AJ32 |
| GPMC0_AD7 | IO | GPMC Data 7 Input/Output in A/D non-multiplexed mode and additionally Address 8 Output in A/D multiplexed mode | AJ37 |
| GPMC0_AD8 | IO | GPMC Data 8 Input/Output in A/D non-multiplexed mode and additionally Address 9 Output in A/D multiplexed mode | AC32 |
| GPMC0_AD9 | IO | GPMC Data 9 Input/Output in A/D non-multiplexed mode and additionally Address 10 Output in A/D multiplexed mode | AC37 |
| GPMC0_AD10 | IO | GPMC Data 10 Input/Output in A/D non-multiplexed mode and additionally Address 11 Output in A/D multiplexed mode | AD37 |
| GPMC0_AD11 | IO | GPMC Data 11 Input/Output in A/D non-multiplexed mode and additionally Address 12 Output in A/D multiplexed mode | AE37 |
| GPMC0_AD12 | IO | GPMC Data 12 Input/Output in A/D non-multiplexed mode and additionally Address 13 Output in A/D multiplexed mode | AC36 |
| GPMC0_AD13 | IO | GPMC Data 13 Input/Output in A/D non-multiplexed mode and additionally Address 14 Output in A/D multiplexed mode | AE36 |
| GPMC0_AD14 | IO | GPMC Data 14 Input/Output in A/D non-multiplexed mode and additionally Address 15 Output in A/D multiplexed mode | AF38 |
| GPMC0_AD15 | IO | GPMC Data 15 Input/Output in A/D non-multiplexed mode and additionally Address 16 Output in A/D multiplexed mode | AE38 |
| GPMC0_BE0n_CLE | O | GPMC Lower-Byte Enable (active low) or Command Latch Enable | AH38 |
| GPMC0_BE1n | O | GPMC Upper-Byte Enable (active low) | AJ38 |
| GPMC0_CSn0 | O | GPMC Chip Select 0 (active low) | AG38 |
| GPMC0_CSn1 | O | GPMC Chip Select 1 (active low) | AH37 |
| GPMC0_CSn2 | O | GPMC Chip Select 2 (active low) | AE35, AL32 |
| GPMC0_CSn3 | O | GPMC Chip Select 3 (active low) | AJ33 |
| GPMC0_WAIT0 | I | GPMC External Indication of Wait | AC33 |
| GPMC0_WAIT1 | I | GPMC External Indication of Wait | AE33 |
| GPMC0_WAIT2 | I | GPMC External Indication of Wait | AF33 |
| GPMC0_WAIT3 | I | GPMC External Indication of Wait | AD38 |