SPRSP92F February 2023 – August 2026 AM69 , AM69A
PRODUCTION DATA
The MMCSD Host Controller provides an interface to eMMC 5.1 (embedded MultiMedia Card), SD 4.10 (Secure Digital), and SDIO 4.0 (Secure Digital IO) devices. The MMCSD Host Controller deals with MMC/SD/SDIO protocol at transmission level, data packing, adding cyclic redundancy checks (CRCs), start/end bit insertion, and checking for syntactical correctness.
For more information, see Multimedia Card/Secure Digital (MMC/SD) Interface section in Peripherals chapter in the device TRM.