SPRSP92F February 2023 – August 2026 AM69 , AM69A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| MCASP0_ACLKR | IO | MCASP Receive Bit Clock | AF34 |
| MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | AK35 |
| MCASP0_AFSR | IO | MCASP Receive Frame Sync | AE34 |
| MCASP0_AFSX | IO | MCASP Transmit Frame Sync | AK38 |
| MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | AF37 |
| MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | AG37 |
| MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | AK33 |
| MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | AJ38 |
| MCASP0_AXR4 | IO | MCASP Serial Data (Input/Output) | AK34 |
| MCASP0_AXR5 | IO | MCASP Serial Data (Input/Output) | AG38 |
| MCASP0_AXR6 | IO | MCASP Serial Data (Input/Output) | AF36 |
| MCASP0_AXR7 | IO | MCASP Serial Data (Input/Output) | AE35 |
| MCASP0_AXR8 | IO | MCASP Serial Data (Input/Output) | AC35 |
| MCASP0_AXR9 | IO | MCASP Serial Data (Input/Output) | AG35 |
| MCASP0_AXR10 | IO | MCASP Serial Data (Input/Output) | AH36 |
| MCASP0_AXR11 | IO | MCASP Serial Data (Input/Output) | AF35 |
| MCASP0_AXR12 | IO | MCASP Serial Data (Input/Output) | AD34 |
| MCASP0_AXR13 | IO | MCASP Serial Data (Input/Output) | AJ36 |
| MCASP0_AXR14 | IO | MCASP Serial Data (Input/Output) | AF34 |
| MCASP0_AXR15 | IO | MCASP Serial Data (Input/Output) | AE34 |