SPRSP92F February 2023 – August 2026 AM69 , AM69A
PRODUCTION DATA
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
Table 6-1 describes the maximum supported frequency per speed grade for the device.
| DEVICE | MAXIMUM FREQUENCY (MHz) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| A72SS0 | C71SS0 | R5FSS0/1 | MCU_ R5SS0 |
GPU | CBASS0 | VPAC | VENCDEC | DMSC | LPDDR4 | |
| AM69Ax...T | 2000 | 1000 | 1000 | 1000 | 800 | 500 | 720 | 550 (960 or 480MP/s)(2) | 333 | 4266 MT/s(1) |