SPRSP92F February 2023 – August 2026 AM69 , AM69A
PRODUCTION DATA
Table 6-75, Figure 6-91, Table 6-76, and Figure 6-92 present timing requirements and switching characteristics for MMC1 – High Speed Mode.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| HS1 | tsu(cmdV-clkH) | Setup time, MMC[x]_CMD valid before MMC[x]_CLK rising edge | 2.15 | ns | |
| HS2 | th(clkH-cmdV) | Hold time, MMC[x]_CMD valid after MMC[x]_CLK rising edge | 2.26 | ns | |
| HS3 | tsu(dV-clkH) | Setup time, MMC[x]_DAT[3:0] valid before MMC[x]_CLK rising edge | 2.15 | ns | |
| HS4 | th(clkH-dV) | Hold time, MMC[x]_DAT[3:0] valid after MMC[x]_CLK rising edge | 2.26 | ns | |
Figure 6-91 MMC1– High Speed –
Receive Mode| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC[x]_CLK | 50 | MHz | ||
| HS5 | tc(clk) | Cycle time. MMC[x]_CLK | 20 | ns | |
| HS6 | tw(clkH) | Pulse duration, MMC[x]_CLK high | 9.2 | ns | |
| HS7 | tw(clkL) | Pulse duration, MMC[x]_CLK low | 9.2 | ns | |
| HS8 | td(clkL-cmdV) | Delay time, MMC[x]_CLK falling edge to MMC[x]_CMD transition | –2.07 | 2.07 | ns |
| HS9 | td(clkL-dV) | Delay time, MMC[x]_CLK falling edge to MMC[x]_DAT[3:0] transition | –2.07 | 2.07 | ns |
Figure 6-92 MMC1 – High Speed –
Transmit Mode