SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
The following two features, along with authentication in the firmware update code, should be used to help to prevent unauthorized code from running on the device.