SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
The TI Reference Design Library is a robust reference design library spanning analog, embedded processor, and connectivity. Created by TI experts to help you jump start your system design, all reference designs include schematic or block diagrams, BOMs, and design files to speed your time to market. Search and download designs at the Select TI reference designs page.
Below is a partial list of applicable reference designs. A full listing of supported reference designs for this device, as well as other C2000 MCUs, is maintained inside TI resource explorer.
3-kW, 180-W/in3
single-phase totem-pole bridgeless PFC reference design with 16-A max
input
This reference design demonstrates a method to
control a continuous conduction mode Totem pole power factor correction converter
(PFC) using C2000™ microcontrollers. The PFC also works as inverter in grid
connected (current controlled) mode. The converter is designed to support a maximum
input current of 16-ARMS and peak power of 3.6 kW.
GaN-based, 6.6-kW, bidirectional, onboard charger reference design
The
PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design
employs a two-phase totem pole PFC and a full-bridge CLLLC converter with
synchronous rectification. The CLLLC utilizes both frequency and phase modulation to
regulate the output across the required regulation range.
Bidirectional CLLLC
resonant dual active bridge (DAB) reference design for HEV/EV onboard
charger
CLLLC resonant DAB with bidirectional power flow
capability and soft switching characteristics is a candidate for Hybrid Electric
Vehicle/Electric Vehicle (HEV/EV) on-board chargers and energy storage applications.
This design illustrates control of this power topology using a C2000™ MCU in closed
voltage and closed current-loop mode.
48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing
Evaluation Module
The BOOSTXL-3PHGANINV
evaluation module features a 48-V/10-A three-phase GaN inverter with precision
in-line shunt-based phase current sensing for accurate control of precision drives
such as servo drives.
C2000 DesignDRIVE
position manager BoosterPack™ plug-in module
The PositionManager BoosterPack is a flexible low
voltage platform intended for evaluating interfaces to absolute encoders and analog
sensors like resolvers and SinCos transducers. When combined with the DesignDRIVE
Position Manager software solutions this low-cost evaluation module becomes a
powerful tool for interfacing many popular position encoder types such as EnDat,
BiSS and T-format with C2000 Real-Time Control devices. C2000 Position Manager
technology integrates interfaces to the most popular digital and analog position
sensors onto C2000 Real-Time Controller, thus eliminating the need for external
FPGAs for these functions.
C2000™ MCU evaluation module for high-voltage three-phase inverter motor
control
The TIEVM-MTR-HVINV is a 750W development board for
high-voltage motor drive applications. This EVM implements sensorless FOC control
for a three-phase permanent-magnet synchronous motor (PMSM) with the InstaSPIN-FOC
FAST and eSMO sensorless observers. The modular design allows for plug-and-play
support of different daughterboard attachments to the same motherboard. The hardware
and firmware of this EVM are tested and ready-to-use to help accelerate development
time, with design details and test results available in this user's guide.
250W motor inverter
reference design
This reference design is a
250W motor drive for a major appliances or similar applications, which illustrates a
GaN IPM DRV7308 based high efficiency motor inverter without heat sink, also demo a
low standby power design with UCC28911. This reference design shows a method to
implement sensorless FOC control for a 3-phase PMSM with a FAST™ software encoder or
eSMO. With a modular design, this reference design supports both the C2000™ MCU and
MSPM0 series microcontroller daughter-board on the same motherboard. The hardware
and software available with this reference design are tested and ready-to-use to
help accelerate development time to market. The design details and test results are
found in this design guide.
DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface)
evaluation module
The BOOSTXL-DRV8323RS is a
15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and
CSD88599Q5DC NexFETTM power blocks. The module has individual DC bus and phase
voltage sense as well as individual low-side current shunt amplifiers, making this
evaluation module ideal for sensorless BLDC algorithms. The module supplies MCU 3.3V
power with an integrated 0.6A step down buck regulator. The drive stage is fully
protected with short circuit, thermal, shoot-through, and under voltage protection
and easily configurable via the devices SPI registers.
DRV8323RH
Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface)
Evaluation Module
The BOOSTXL-DRV8323RH is a
15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and
CSD88599Q5DC NexFETTM power blocks. The module has individual DC bus and phase
voltage sense as well as individual low-side current shunt amplifiers, making this
EVM a good choice for sensorless BLDC algorithms. The module supplies MCU 3.3V power
with an integrated 0.6A step down buck regulator. The drive stage is fully protected
with short circuit, thermal, shoot-through, and under voltage protection and easily
configurable via different hardware configuration pins.
DRV8329A evaluation module for three-phase BLDC gate driver
The DRV8329AEVM is a 30-A, 3-phase brushless DC drive
stage based on the DRV8329A gate driver for BLDC motors. The DRV8329 incorporates
three diodes for bootstrap operation without the need for external diodes. The
device includes a current shunt amplifier for low-side current measurement, 80-mA
LDO, dead time control pin, VDS overcurrent level pin, and gaet driver shutoff pin.
The EVM includes switches, potentiometers, and resistors to evaluate these settings
as well as configurability for the A variant (6x PWM) and B variant (3x PWM) of the
DRV8329 device.
DRV8316R three-phase PWM motor driver evaluation module
The DRV8316REVM provides three half-H-bridge
integrated MOSFET drivers for driving a three-phase brushless DC (BLDC) motor with
8-A Peak current drive, for 12-V/24-V DC rails or battery powered applications.
DRV8353RS
evaluation module, three-phase brushless DC smart gate driver
The DRV8353RS-EVM is a 15A, 3-phase brushless DC drive
stage based on the DRV8353RS gate driver and CSD19532Q5B NexFET™ MOSFETs.
1.3kW
GaN totem pole PFC and motor inverter reference design
The TIDA-010282 reference design is a 1.3-kW totem
pole power factor correction and motor inverter for major appliances and similar
products. The design illustrates a method to implement digital Totem Pole PFC and
sensorless vector control of 3-phase permanent magnet synchronous motor (PMSM) to
meet higher efficiency and low profile requirements with a single C2000™
microcontroller. The hardware and software available with this reference design are
tested and ready-to-use to help accelerate development time to market. The design
details and test results can be found in this design guide.