SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
The Input X-BAR is used to route signals from a GPIO to many different IP blocks such as the ADCs, eCAPs, MCPWMs, and external interrupts (see Figure 5-4). The Input X-BAR Destinations table lists the input X-BAR destinations. For details on configuring the Input X-BAR, see the Crossbar (X-BAR) chapter of the F28E12x Real-Time Microcontrollers Technical Reference Manual.
| INPUT | ECAP | PWM XBAR | OUTPUT XBAR | CPU XINT | ADC START OF CONVERSION | PWM / ECAP SYNC | DCCx | CMPSS |
|---|---|---|---|---|---|---|---|---|
| 1 | Yes | Yes | Yes | - | - | - | - | - |
| 2 | Yes | Yes | Yes | - | - | - | - | - |
| 3 | Yes | Yes | Yes | - | - | - | - | - |
| 4 | Yes | Yes | Yes | XINT1 | - | - | - | - |
| 5 | Yes | Yes | Yes | XINT2 | ADCEXTSOC | EXTSYNCIN1 | - | - |
| 6 | Yes | Yes | Yes | XINT3 | - | EXTSYNCIN2 | - | - |
| 7 | Yes | Yes | - | - | - | - | - | CMPSS1_EXT_FILTIN_H[1] / CMPSS3_EXT_FILTIN_H[1] |
| 8 | Yes | Yes | - | - | - | - | - | CMPSS1_EXT_FILTIN_L[1] / CMPSS3_EXT_FILTIN_L[1] |
| 9 | Yes | Yes | - | - | - | - | - | CMPSS2_EXT_FILTIN_H[1] / CMPSS4_EXT_FILTIN_H[1] |
| 10 | Yes | Yes | - | - | - | - | - | CMPSS2_EXT_FILTIN_L[1] / CMPSS4_EXT_FILTIN_L[1] |
| 11 | Yes | Yes | - | - | - | - | CLK1 | - |
| 12 | Yes | Yes | - | - | - | - | CLK1 | - |
| 13 | Yes | Yes | - | XINT4 | - | - | - | - |
| 14 | Yes | Yes | - | XINT5 | - | - | - | - |
| 15 | Yes | - | - | - | - | - | CLK1 | - |
| 16 | Yes | - | - | - | - | - | CLK0 | - |