|
MIN |
MAX |
UNIT |
| tw(WAKE-GPIO) |
Pulse duration, GPIO wake-up signal(1) |
toscst + 2tc(OSCCLK) |
|
cycles |
| tw(WAKE-XRS) |
Pulse duration, XRS wake-up signal(1) |
toscst + 8tc(OSCCLK) |
|
cycles |
(1) For applications using X1/X2 for OSCCLK, the user must characterize their specific oscillator start-up time as it is dependent on circuit/layout external to the device. See Crystal Oscillator (XTAL) section for more information. For applications using SYSOSC or WROSC for OSCCLK, see the Internal Oscillators section for toscst. Oscillator start-up time does not apply to applications using a single-ended crystal on the X1 pin, as it is powered externally to the device.