SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| General | |||||
| Min ADC S+H Settling within ±1 ADC LSB Accuracy (No Filter; All Gain Settings; Single ADC Driven) (4) |
Gain = 1 | 117 | ns | ||
| Gain = 2/-1 | 124 | ||||
| Gain = 4/-3 | 124 | ||||
| Gain = 8/-7 | 149 | ||||
| Gain = 16/-15 | 217 | ||||
| Gain = 32/-31 | 299 | ||||
| Gain = 64/-63 | 393 | ||||
| Gain Settings | 1 | ||||
| 2, 4, 8, 16, 32, 64 | |||||
| –1, –3, –7, –15, –31, –63 | |||||
| Short Circuit Current (5) | 41 | mA | |||
| Full Scale Step Response (No Filter) Settling within 0.05% Accuracy(4) | G<64 | 420 | ns | ||
| G = 64/-63 | 500 | ns | |||
| Settling Time: Gain Switching | 10 | µs | |||
| Slew Rate | Naked OPA Mode | 12 | V/µs | ||
| Slew Rate | Gain = 1 | 12 | V/µs | ||
| Gain = 2/-1 | 24 | V/µs | |||
| Gain = 4/-3 | 43 | V/µs | |||
| Gain = 8/-7 | 58 | V/µs | |||
| Gain = 16/-15 | 35 | V/µs | |||
| Gain = 32/-31 | 29 | V/µs | |||
| Gain = 64/-63 | 26 | V/µs | |||
| Ria | Gain = 1 | 256 | kΩ | ||
| Gain = 2/-1 | 16 | kΩ | |||
| Gain = 4/-3 | 8 | kΩ | |||
| Gain = 8/-7 | 8 | kΩ | |||
| Gain = 16/-15 | 8 | kΩ | |||
| Gain = 32/-31 | 8 | kΩ | |||
| Gain = 64/-63 | 4 | kΩ | |||
| Rib | Gain = 1 | 0 | kΩ | ||
| Gain = 2/-1 | 16 | kΩ | |||
| Gain = 4/-3 | 24 | kΩ | |||
| Gain = 8/-7 | 56 | kΩ | |||
| Gain = 16/-15 | 120 | kΩ | |||
| Gain = 32/-31 | 248 | kΩ | |||
| Gain = 64/-63 | 252 | kΩ | |||
| Filter Resistor Targets | RFILT = 800 Ω | 800 | Ω | ||
| RFILT = 400 Ω | 400 | Ω | |||
| RFILT = 200 Ω | 200 | Ω | |||
| RFILT = 100 Ω | 100 | Ω | |||
| RFILT = 50 Ω | 50 | 62 | Ω | ||
| Gain Bandwidth Product (Naked Op-Amp Mode) | Gain=1 | 7 | MHz | ||
| Closed Loop -3dB BW | Gain=1 | 15 | MHz | ||
| Gain=2/-1 | 14 | MHz | |||
| Gain=4/-3 | 13.5 | MHz | |||
| Gain=8/-7 | 12 | MHz | |||
| Gain=16/-15 | 11 | MHz | |||
| Gain=32/-31 | 5.5 | MHz | |||
| Gain=64/-63 | 5.0 | MHz | |||
| DC Characteristics | |||||
| Gain Error(1) | Gain = 1 | –0.18 | 0.18 | % | |
| Gain Error(1) | Gain = 2, -1 | –0.45 | 0.45 | % | |
| Gain Error(1) | Gain = 4, -3 | –0.7 | 0.7 | % | |
| Gain Error(1) | Gain = 8, -7 | –0.84 | 0.84 | % | |
| Gain Error(1) | Gain = 16, -15 | –0.9 | 0.9 | % | |
| Gain Error(1) | Gain = 32, -31 | –1.05 | 1.05 | % | |
| Gain Error(1) | Gain = 64, -63 | –1.82 | 1.82 | % | |
| Offset Error(2) | Input Referred | –3.0 | +/–1.0 | 3.0 | mV |
| Offset Temp Coefficient | Input Referred | –7.0 | 7.0 | µV/C | |
| Offset Error - Chopped | –0.8 | 0.8 | mV | ||
| Offset Temp Coefficient - Chopped | 0.3 | µV/C | |||
| DC Code Spread | G<64 | 2.5 | 12b LSB | ||
| G = 64/-63 | 4 | 12b LSB | |||
| AC Characteristics | |||||
| Phase Margin Naked OPA |
Cload = 40pF G=1 |
45 | Deg | ||
| Aol (Open loop voltage gain) Naked OPA |
RL=7.5kΩ to GND 0.3V<VO<VDDA-0.3V |
94 | dB | ||
| THD + Noise (THD+N) Naked OPA |
fin=1kHz G=1 |
82 | dB | ||
| SNR 10kHz (With ADC) | Gain = 1 | 68 | dB | ||
| Gain = 2, -1 | 68 | ||||
| Gain = 4, -3 | 66 | ||||
| Gain = 8, -7 | 62 | ||||
| Gain = 16, -15 | 58 | ||||
| Gain = 32, -31 | 55 | ||||
| Gain = 64, -63 | 51 | ||||
| THD(3) | DC | –78 | dB | ||
| THD(Up to 100kHz) (3) | Gain = 1 | –58 | dB | ||
| Gain = 2, -1 | –70 | ||||
| Gain = 4, -3 | –70 | ||||
| Gain = 8, -7 | –70 | ||||
| Gain = 16, -15 | –70 | ||||
| Gain = 32, -31 | –58 | ||||
| Gain = 64, -63 | –58 | ||||
| CMRR | DC: VIN <=1.5V | –86 | dB | ||
| DC: Full Input Range | –77 | dB | |||
| Up to 100 kHz | –50 | dB | |||
| PSRR(3) | DC | –75 | dB | ||
| Up to 10 kHz | –60 | dB | |||
| Up to 100 kHz | –40 | dB | |||
| Noise PSD(3) | 1 kHz | 200 | nV/sqrt(Hz) | ||
| 10 kHz | 100 | nV/sqrt(Hz) | |||
| Integrated Noise (Input Referred)(3) |
3 Hz to 30 MHz | 100 | µV | ||