SPRSPC3 February 2026 AM13E23019
ADVANCE INFORMATION
The timer peripherals in these devices support the following key features, for specific configuration see Table 7-10:
Specific features for the general-purpose timer (TIMGx) include:
| TIMER NAME | POWER DOMAIN | RESOLUTION | PRESCALER | REPEAT COUNTER | CAPTURE / COMPARE CHANNELS | PHASE LOAD | SHADOW LOAD | SHADOW CC | DEADBAND | FAULT | QEI |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TIMG4_0 | PD1 | 16-bit | 8-bit | – | 2 | – |
Yes |
Yes |
– | – | – |
| TIMG12_1 | PD1 | 32-bit | – | – | 2 | – | – | Yes | – | – | – |