SPRSPC3A February 2026 – August 2026 AM13E23019
ADVANCE INFORMATION
To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all ASM MCU devices and support tools. . Each ASM MCU commercial family member has one of two prefixes: ASM or X. These prefixes represent evolutionary stages of product development from engineering prototypes (X) through fully qualified production devices (ASM).
X – Experimental device that is not necessarily representative of the final device's electrical specifications
ASM – Fully qualified production device
X devices are shipped against the following disclaimer:
"Developmental product is intended for internal evaluation purposes." ASM devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies. Predictions show that prototype devices (X) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.
TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format. Device Nomenclature provides a legend for reading the complete device name.
| Nomenclature Section | Device/Platform Subfamily | Descriptor | Device Options |
|---|---|---|---|
| Device Evolution | a | X = Prototype P = Preproduction (no reliability data) BLANK = Production |
|
| MCU Platform | Platform | B | AM1 = AM1x Family of MCU's |
| CPU Type | 3 = Cortex M33 CPU | ||
| Product/Family/Type | B | E = Entry Level Motor Control Device | |
| Device Subfamily | Frequency Class | B | 2 = 200/250 MHz Class Device |
| Voltage | B | 3 = 3.3V Design | |
| Variant | B | 0 = Variant 0 in this family series | |
| EtherCAT/Ethernet Enabled | C | 1 = Single CPU, No EtherCAT or Ethernet N = EtherCAT or Ethernet enabled |
|
| Flash Memory | F | 7 = 128KB Flash 8 = 256KB Flash 9 = 512KB Flash |
|
| STM32 Compatibility | G | G = STM32G4 Pin Compatible H = STM32H5 Pin Compatible |
|
| Temperature Range | T | T = -40°C to 125°C (Ambient) | |
| CPU Frequency | X | BLANK = 250MHz 2 = 200MHz |
|
| Package Type | PKG | PDT = LQFP128 PZ = LQFP100_G/H PN = LQFP80 PM = LQFP64_G/H PT = LQFP48 RGZ = QFN48 |
|
| Package Carrier | Y | R = Tape & Reel Carrier | |
For orderable part numbers of ASM devices in different package types, see the Package Option Addendum of this document, ti.com, or contact your TI sales representative.