SPRSPC3 February 2026 AM13E23019
ADVANCE INFORMATION
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| tw(PWM) | Pulse duration, PWMx output high/low | 20 | ns | |
| tw(SYNCOUT) | Sync output pulse width | 8tc(SYSCLK) | cycles | |
| td(TZ-PWM) | Delay time, trip input active to PWM forced high Delay time, trip input active to PWM forced low Delay time, trip input active to PWM Hi-Z |
30 | ns | |
| tskew | Skew of all MCPWM outputs (Shortest Path)(1) | 5.1 | ns | |
| tskew | Skew of all MCPWM outputs (Longest Path)(1) | 8.9 | ns | |