SPRT791 July 2025 UCC27200 , UCC27200-Q1 , UCC27200A , UCC27201 , UCC27201A , UCC27201A-Q1 , UCC27211 , UCC27211A , UCC27211A-Q1 , UCC27212 , UCC27212A-Q1 , UCC27301A , UCC27301A-Q1 , UCC27302A , UCC27302A-Q1 , UCC27311A , UCC27311A-Q1
The UCC272xx and UCC273xx devices are a family of high current half-bridge drivers optimized to drive MOSFETs and IGBTs in fast switching, high-powered environments across industrial and automotive applications. The family has over 15 generic parts, each with specific differences. This product overview highlights the benefits of all the offerings and aims to assist engineers in selecting the best driver.
Optimized
UCC272xx and UCC273xx features both 3A/3A and 3.7A/4.5A drive current options to reduce switching losses and improve overall efficiency in high-power systems. This drive capability paired with small package options, such as the 3mm × 3mm VSON, make the UCC272xx and UCC273xx family one of the most versatile families of half-bridges. The extensive GPNs and feature sets maintains that there is a good device for your application.
Features
The UCC273xx family extends the UCC272xx devices by offering input interlock and enable functionality. Input interlock is a logic function built in to prevent shoot-through events. If both the high-side and low-side of the half bridge were to output at the same time, current "shoots through" and cause damage to the transistor. Since power FETs are not cheap, interlock is offered as a preventative measure to save the board. Enable functionality is designed via an additional pin, and thus only offered in the 10-pin DRC orderable parts. If enable is sent low, then regardless of the input signal the IC receives, the driver is prevented from outputting. An extended benefit of this feature is that UCC273xx operates at a lower quiescent current when disabled, drawing a typical of only 3uA. This decreases the power drawn from your system and helps optimize efficiency in designs.
Robust
The UCC272xx and UCC273xx 120V VHB and -(28VDD)V negative transient handling allows the proper headroom and buffer for the driver to exist and operate in noisy environments without the need for external components. The integrated bootstrap diode is designed to handle fast-switching, high stress environments. As mentioned, interlock logic helps prevent damage to transistors which can be a significant cost on the board.
| Product Features | Product Benefits | Key Applications |
|---|---|---|
120V VHB, 3.7A/4.5A Drive | Robust in fast switching environments | Rack and Server Power HEV/EV On-Board Charger Bi-directional DCDC Solar Inverters Traction Inverters |
-(28V-VDD) Switching Transient Handling | Good for handling transients and noise in operations | |
5V or 8V UVLO Options | MOSFET and IGBT applications | |
3mm × 3mm Package Options | Power Density |
With the product family features discussed, consider the ways that this can improve a system design.
System Requirement | System Benefit |
|---|---|
Size | 3mm × 3mm packages enable small design size |
Robustness | -(28V-VDD) handling on SH allows the UCC272xx and UCC273xx to better withstand noise and transients |
High-performance integrated bootstrap diode maintains operation across fastest switching applications | |
Cost | The excellent transient performance reduces the need for external components such as clamping diodes |
Integrating the bootstrap diode saves BOM cost and reduces components needed | |
Efficiency | 5V and 8V UVLO options prevent the driver from partially turning on the power switch with insufficient voltage to the FET gate |
3.7A/4.5A drive current enables reduction in switching losses | |
Flexibility | UVLO and package options allow maximum customization |
Interlock (UCC2730x) or non-interlock options allow choice of including feature. DRC package offers enable functionality with low current shutdown mode. |
The UCC272xx and UCC273xx can be utilized in a wide variety of end equipments. Figure 1 through Figure 3 help explore some of the most popular use cases and respective topologies.
The UCC272xx and UCC273xx devices have distinct features, electrical specifications, and pinouts. To aid in selection, Table 3 through Table 5 help distinguish major differences between part numbers and variants.
Part Number | UVLO | Feature | Catalog Package Options | Automotive Package Options |
|---|---|---|---|---|
UCC27301A (-Q1) | 8V | 3.7A/4.5A, Input Interlock, Enable Pin (DRC only) | D, DRC | D, DDA, DRC |
UCC27311A(-Q1) | 8V | 3.7A/4.5A, Enable Pin (DRC only) | DRC | DRC |
UCC27302A(-Q1) | 5V | 3.7A/4.5A, Input Interlock, Enable Pin (DRC only) | D, DDA, DRC | D, DDA, DRC |
UCC27200 | 8V | 3A/3A, CMOS Input | DDA, DRM | N/A |
UCC27200A(-Q1) | 8V | 3A/3A, CMOS Input | D, DPR, DRC | DDA |
UCC27201A(-Q1) | 8V | 3A/3A, TTL Input | D, DDA, DRM, DPR | DDA, DMK |
UCC27211(-Q1) | 8V | 3.7A/4.5A, TTL Input | D, DDA, DPR | D, DDA |
UCC27211A | 8V | 3.7A/4.5A, TTL Input | DRM | N/A |
UCC27212 | 5V | 3.7A/4.5A, TTL Input | D, DPR | N/A |
UCC27212A-Q1 | 5V | 3.7A/4.5A, TTL Input | N/A | D, DDA |
| D 4.9mm × 3.9mm SOIC-8 | DDA 4.9mm × 3.9mm HSOIC-8 | DRM 4mm × 4mm VSON-8 | DPR 4mm × 4mm VSON-10 | DRC 3mm × 3mm VSON-9 | DRC 3mm × 3mm VSON-10 |
| Legacy Device | New GPN Replacement | Pin-to-Pin? | Key Advantages |
|---|---|---|---|
UCC27282 (+Q1) | UCC27302A (+Q1) | Yes | Increased drive current to decrease switching losses, increasing system efficiency. Optimized integrated boot diode to handle high-stress environment. |
UCC27284 | UCC27212 | Yes | |
UCC27289 | UCC7211/A | Yes | |
| LM5101A | UCC27311A | Yes | Smaller package options allow for reduced design size |
Orderable Device | Package Type | Pins | Op Temp (°C) | Device Marking | Samples |
|---|---|---|---|---|---|
UCC27301ADR | SOIC | 8 | -40 to 150 | 27301A | |
UCC27301ADDAR | HSOIC | 8 | -40 to 150 | 27301A | |
UCC27301ADRCR | VSON | 10 | -40 to 150 | 27301A | |
UCC27301AQDRQ1 | SOIC | 8 | -40 to 150 | U27301Q | |
UCC27301AQDDARQ1 | HSOIC | 8 | -40 to 150 | U27301Q | |
UCC27301AQDRCRQ1 | VSON | 10 | -40 to 150 | 27301Q | |
UCC27302ADR | SOIC | 8 | -40 to 150 | 27302A | |
UCC27302ADDAR | HSOIC | 8 | -40 to 150 | U27302A | |
UCC27302ADRCR | VSON | 10 | -40 to 150 | 27302A | |
UCC27302AQDRQ1 | SOIC | 8 | -40 to 150 | 27302Q | |
UCC27302AQDDARQ1 | HSOIC | 8 | -40 to 150 | U27302Q | |
UCC27302AQDRCRQ1 | VSON | 10 | -40 to 150 | 27302Q | |
UCC27200ADR | SOIC | 8 | -40 to 150 | 27200A | |
UCC27200ADRCR | VSON | 10 | -40 to 150 | 200A | |
UCC27200DDAR | HSOIC | 8 | -40 to 150 | 27200 | |
UCC27200DRMR | VSON | 8 | -40 to 150 | 27200 | |
UCC27200QDDARQ1 | HSOIC | 8 | -40 to 150 | 27200Q | |
UCC27201ADDAR | HSOIC | 8 | -40 to 150 | 27201A | |
UCC27201ADPRR | WSON | 10 | -40 to 150 | UCC27201A | |
UCC27201ADR | SOIC | 8 | -40 to 150 | 27201A | |
UCC27201ADRCR | VSON | 10 | -40 to 150 | 201A | |
UCC27201ADRMR | WSON | 10 | -40 to 150 | 27201A | |
UCC27201AQDDARQ1 | HSOIC | 8 | -40 to 150 | 201AQ1 | |
UCC27211ADRMR | VSON | 8 | -40 to 150 | 27211A | |
UCC27211AQDDARQ1 | HSOIC | 8 | -40 to 150 | 27211Q | |
UCC27211AQDRQ1 | SOIC | 8 | -40 to 150 | 27211Q | |
UCC27211DDAR | HSOIC | 8 | -40 to 150 | 27211 | |
UCC27211DPRR | WSON | 10 | -40 to 150 | UCC27211 | |
UCC27211DR | SOIC | 8 | -40 to 150 | 27211 | |
UCC27212DR | SOIC | 8 | -40 to 150 | 27212 | Samples |
UCC27212DPRR | WSON | 10 | -40 to 150 | UCC27212 | Samples |
UCC27212ADDARQ1 | HSOIC | 8 | -40 to 150 | 27212Q | |
UCC27212AQDRQ1 | SOIC | 8 | -40 to 150 | 27212Q |
Additional References: