SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Register Description: This register determines how ingress global events from the ingress global event ETL are written out to the two egress global event ETL intefaces. The index of each of the two egress events is stored in this register, which is selected based in the ingress event index value.
Formula = (j * 20h); where j = 0 to 127d
Return to Summary Page
| Instance Name | Physical Address |
|---|---|
| DMASS0_INTAGGR_MCAST | 4821 0000h + formula |
| 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| IRQMODE1 | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| GEVIDX1 | |||||||
| R/W | |||||||
| FFFFh | |||||||
| 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| GEVIDX1 | |||||||
| R/W | |||||||
| FFFFh | |||||||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| IRQMODE0 | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| GEVIDX0 | |||||||
| R/W | |||||||
| FFFFh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GEVIDX0 | |||||||
| R/W | |||||||
| FFFFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 63 | IRQMODE1 | R/W | 0h | IRQ Mode Flag 1. When set, this register act like a mapper with bitnum in 37:32 and regnum in 46:38. Reset Source: srst_n |
| 62:48 | RESERVED | NONE | 0h | Reserved |
| 47:32 | GEVIDX1 | R/W | FFFFh | Global event index 1. This field specifies the index of the outgoing global event on ETL 1. Set to 0xFFFF to disable. Reset Source: srst_n |
| 31 | IRQMODE0 | R/W | 0h | IRQ Mode Flag 0. When set, this register act like a mapper with bitnum in 5:0 and regnum in 14:6. Reset Source: srst_n |
| 30:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | GEVIDX0 | R/W | FFFFh | Global event index 0. This field specifies the index of the outgoing global event on ETL 0. Set to 0xFFFF to disable. Reset Source: srst_n |