SPRUIZ2 july 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
| Pin No | Pin Name | Transition Type | Action | ||
|---|---|---|---|---|---|
| F2838x | F28P65x | F2838x to F28P65x | F28P65x to F2838x | ||
| Minor Incompatibility - Signals in Common 1 | |||||
| 29 | ADCINC4 | ADCINC4/GPIO205 | Common Analog Channel | Use ADCINC4 | |
| 30 | ADCINC3 | ADCINC3/GPIO206 | Use ADCINC3 | ||
| 31 | ADCINC2 | ADCINC2/AIO237 | Use ADCINC2 | ||
| 38 | ADCINA5 | ADCINA5/AIO232 | Use ADCINA5 | ||
| 39 | ADCINA4 | ADCINA4/AIO231 | Use ADCINA4 | ||
| 40 | ADCINA3 | ADCINA3/AIO230 | Use ADCINA3 | ||
| 41 | ADCINA2 | ADCINA2/AIO229 | Use ADCINA2 | ||
| 42 | ADCINA1 | ADCINA1/AIO228 | Use ADCINA1 | ||
| 43 | ADCINA0 | ADCINA0/AIO227 | Use ADCINA0 | ||
| 44 | ADCIN14 | ADCIN14/AIO225 | Use ADCIN14 | ||
| 45 | ADCIN15 | ADCIN15/AIO226 | Use ADCIN15 | ||
| 46 | ADCINB0 | ADCINB0/AIO233 | Use ADCINB0 | ||
| 47 | ADCINB1 | ADCINB1/AIO234 | Use ADCINB1 | ||
| 48 | ADCINB2 | ADCINB2/AIO235 | Use ADCINB2 | ||
| 49 | ADCINB3 | ADCINB3/AIO236 | Use ADCINB3 | ||
| 77 | TDI | GPIO222/TDI | Common JTAG | Use TDI | |
| 78 | TDO | GPIO223/TDO | Use TDO | ||
| 92 | ERRORSTS | GPIO224/ERRORSTS | Common ERROR Pin | Use ERRORSTS | |
| Medium Incompatibility - Different Signals, Same Type | |||||
| 119 | NC (no-connect) | VREGENZ | VREGENZ Function | Leave pin floating or tie to VDDIO. The internal pullup on this pin will enable external VREG mode operation on F28P65x which will make it compatible with F2838x | |
| 22 | GPIO22 | ADCINC0/GPIO199 | GPIO Function Compatible. Software needs to account for the change in GPIO assignment on these pins. | Update code to GPIO199 | Update code to GPIO22 |
| 23 | GPIO23 | ADCINC9/GPIO200 | Update code to GPIO200 | Update code to GPIO23 | |
| 24 | GPIO24 | ADCINC8/GPIO201 | Update code to GPIO201 | Update code to GPIO24 | |
| 25 | GPIO25 | ADCINC7/GPIO202 | Update code to GPIO202 | Update code to GPIO25 | |
| 27 | GPIO26 | ADCINC6/GPIO203 | Update code to GPIO203 | Update code to GPIO26 | |
| 28 | GPIO27 | ADCINC5/GPIO204 | Update code to GPIO204 | Update code to GPIO27 | |
| 63 | GPIO30 | ADCINA11/GPIO214 | Update code to GPIO214 | Update code to GPIO30 | |
| 64 | GPIO28 | ADCINB4/GPIO215 | Update code to GPIO215 | Update code to GPIO28 | |
| 65 | GPIO29 | ADCINB5/GPIO216 | Update code to GPIO216 | Update code to GPIO29 | |
| 66 | GPIO31 | ADCINB8/GPIO217 | Update code to GPIO217 | Update code to GPIO31 | |
| 67 | GPIO32 | ADCINB9/GPIO218 | Update code to GPIO218 | Update code to GPIO32 | |
| 56 | ADCIND0 | ADCINB7 | Analog Function Compatible | Update code to ADCINB7 | Update code to ADCIND0 |
| 57 | ADCIND1 | ADCINA6 | Update code to ADCINA6 | Update code to ADCIND1 | |
| 58 | ADCIND2 | ADCINA7 | Update code to ADCINA7 | Update code to ADCIND2 | |
| 59 | ADCIND3 | ADCINA8 | Update code to ADCINA8 | Update code to ADCIND3 | |
| 60 | ADCIND4 | ADCINA9 | Update code to ADCINA9 | Update code to ADCIND4 | |
| Major incompatibility - Different Signals and Types | |||||
| 79 | TRSTn | GPIO30 | TRSTn Function | Do not use as GPIO as this has a 2.2k pulldown resistor. The pin should be left as a no-connect. Refer to Section 2.2.1 for more details | Use as TRSTn pin with a 2.2k pulldown resistor |
| 11 | VDDIO | GPIO22 | Power to GPIO | Connect to 3.3V Supply. Ensure the GPIO is not configured as output | Use as VDDIO |
| 20 | VDDIO | GPIO106 | |||
| 82 | VDDIO | GPIO26 | |||
| 106 | VDDIO | GPIO105 | |||
| 116 | VDDIO | GPIO32 | |||
| 125 | VDDIO | GPIO27 | |||
| 147 | VDDIO | GPIO104 | |||
| 159 | VDDIO | GPIO24 | |||
| 126 | VDD | GPIO103 | Connect to 1.2V Supply. Disable digital input for GPIO. The appropriate bit in the GPIOINENACTRL register must be set to enable the input buffer. See Section 2.2.2 for more details | Use as VDD | |
| 153 | VDD | GPIO25 | |||
| 158 | VDD | GPIO31 | |||
| 61 | VDD | ADCINA10/GPIO213 | Power To Analog | Option to use the analog channels to monitor VDD, VDDIO, VREFLO or VREFHI signals | Use as VDD |
| 20 | VDDIO | ADCINC1/GPIO198 | Use as VDDIO | ||
| 68 | VDDIO | ADCINB10/GPIO219 | |||
| 51 | VREFLOD | ADCINB11 | Reference to Analog | Use as analog reference pins | |
| 55 | VREFHID | ADCINB6 | |||
| 73 | FLT1 | GPIO29 | Test Pads to GPIO | Use as GPIO pins if routed properly in board | Use as test pads |
| 74 | FLT2 | GPIO28 | |||