SPRUIZ2 july 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
If developing an application on an existing 176-Pin F2838x hardware, skip this section as this covers new PCB design that accommodates both F2838x and F28P65x devices. This is to enable early development on F28P65x using existing F2838x 176-Pin device where dual routing technique as illustrated in Figure 2-3. The complete pin usage recommendation is outlined in the following table.
For the color legend, see Figure 2-1.
| Pin No | Pin Name | Transition Type | Action | ||
|---|---|---|---|---|---|
| F2838x | F28P65x | F2838x to F28P65x | F28P65x to F2838x | ||
| Minor Incompatibility - Signals in Common | |||||
| 29 | ADCINC4 | ADCINC4/GPIO205 | Common Analog Channel | Use ADCINC4 | |
| 30 | ADCINC3 | ADCINC3/GPIO206 | Use ADCINC3 | ||
| 31 | ADCINC2 | ADCINC2/AIO237 | Use ADCINC2 | ||
| 38 | ADCINA5 | ADCINA5/AIO232 | Use ADCINA5 | ||
| 39 | ADCINA4 | ADCINA4/AIO231 | Use ADCINA4 | ||
| 40 | ADCINA3 | ADCINA3/AIO230 | Use ADCINA3 | ||
| 41 | ADCINA2 | ADCINA2/AIO229 | Use ADCINA2 | ||
| 42 | ADCINA1 | ADCINA1/AIO228 | Use ADCINA1 | ||
| 43 | ADCINA0 | ADCINA0/AIO227 | Use ADCINA0 | ||
| 44 | ADCIN14 | ADCIN14/AIO225 | Use ADCIN14 | ||
| 45 | ADCIN15 | ADCIN15/AIO226 | Use ADCIN15 | ||
| 46 | ADCINB0 | ADCINB0/AIO233 | Use ADCINB0 | ||
| 47 | ADCINB1 | ADCINB1/AIO234 | Use ADCINB1 | ||
| 48 | ADCINB2 | ADCINB2/AIO235 | Use ADCINB2 | ||
| 49 | ADCINB3 | ADCINB3/AIO236 | Use ADCINB3 | ||
| 77 | TDI | GPIO222/TDI | Common JTAG | Use TDI | |
| 78 | TDO | GPIO223/TDO | Use TDO | ||
| 92 | ERRORSTS | GPIO224/ERRORSTS | Common ERROR Pin | Use ERRORSTS | |
| Medium Incompatibility - Different Signals, Same Type | |||||
| 56 | ADCIND0 | ADCINB7 | Analog Function Compatible | Update code to ADCINB7 | Update code to ADCIND0 |
| 57 | ADCIND1 | ADCINA6 | Update code to ADCINA6 | Update code to ADCIND1 | |
| 58 | ADCIND2 | ADCINA7 | Update code to ADCINA7 | Update code to ADCIND2 | |
| 59 | ADCIND3 | ADCINA8 | Update code to ADCINA8 | Update code to ADCIND3 | |
| 60 | ADCIND4 | ADCINA9 | Update code to ADCINA9 | Update code to ADCIND4 | |
| 119 | NC (no-connect) | VREGENZ | VREG | Leave pin floating or tie to VDDIO. The internal pullup on this pin will enable external VREG mode operation on F28P65x which will make it compatible with F2838x | |
| Medium incompatibility - Dual routing (1) | |||||
| 22 | GPIO22 | ADCINC0/GPIO199 | Dual PCB Route, through 0-Ohm Resistor or DNP to either GPIO channel or Power pin. | Dual route (A) to Pin 22 and Pin 11 | |
| 23 | GPIO23 | ADCINC9/GPIO200 | Dual route (A) to Pin 23 and Pin 16 | ||
| 24 | GPIO24 | ADCINC8/GPIO201 | Dual route (A) to Pin 24 and Pin 159 | ||
| 25 | GPIO25 | ADCINC7/GPIO202 | Dual route (A) to Pin 25 and Pin 153 | ||
| 27 | GPIO26 | ADCINC6/GPIO203 | Dual route (A) to Pin 27 and Pin 82 | ||
| 28 | GPIO27 | ADCINC5/GPIO204 | Dual route (A) to Pin 28 and Pin 125 | ||
| 63 | GPIO30 | ADCINA11/GPIO214 | Dual route (A) to Pin 63 and Pin 79, consult datasheet for F2838x TRSTn requirement | ||
| 64 | GPIO28 | ADCINB4/GPIO215 | Dual route (A) to Pin 64 and Pin 74 | ||
| 65 | GPIO29 | ADCINB5/GPIO216 | Dual route (A) to Pin 65 and Pin 73 | ||
| 66 | GPIO31 | ADCINB8/GPIO217 | Dual route (A) to Pin 66 and Pin 158 | ||
| 67 | GPIO32 | ADCINB9/GPIO218 | Dual route (A) to Pin 67 and Pin 116 | ||
| Medium incompatibility - Dual routing(1) | |||||
| 55 | VREFHID | ADCINB6 | ADC VREFHI to Analog | Populate 0 ohm resistor to ADCINB6 | Populate 0 ohm resistor to VREFHID |
| 51 | VREFLOD | ADCINB11 | ADC VREFLO to Analog | Populate 0 ohm resistor to ADCINB11 | opulate 0 ohm resistor to VREFLOD |
| 79 | TRSTn | GPIO30 | TRSTn Function | Populate 0 ohm resistor to GPIO30 | Populate 0 ohm resistor to TRSTn |
| 20 | VDDIO | GPIO106 | Dual PCB Route, through 0-Ohm Resistor or DNP to GPIO/AGPIO channel or Power pin. | Populate 0 ohm resistor to GPIO/AGPIO | Populate 0 ohm resistor to VDDIO |
| 106 | VDDIO | GPIO105 | |||
| 147 | VDDIO | GPIO104 | |||
| 20 | VDDIO | ADCINC1/GPIO198 | |||
| 68 | VDDIO | ADCINB10/GPIO219 | |||
| 61 | VDD | ADCINA10/GPIO213 | Populate 0 ohm resistor to VDD | ||
| 153 | VDD | GPIO25 | |||
| 158 | VDD | GPIO31 | |||
| 126 | VDD | GPIO103 | |||
| 74 | FLT2 | GPIO28 | Dual PCB Route, through 0-Ohm Resistor or DNP to GPIO channel or FLT | Populate 0 ohm resistor to GPIO channel | Populate 0 ohm resistor to FLT pads |
| 73 | FLT1 | GPIO29 | |||