SPRUJ09D March 2022 – September 2023
| SI No. | GPIO Description | GPIO | Pin Name | Functionality | Net Name | Active Status |
|---|---|---|---|---|---|---|
| 1 | Interupt To SoC | GPIO21 | LIN2_RXD | Interrupt | SOC_INTn | LOW |
| 2 | Interupt To DP83826E | GPIO66 | EPWM12_A | Interrupt | ICSSM2_PWDN/INTn | LOW |
| 3 | Interupt To DP83869_01 | GPIO67 | EPWM11_B | Interrupt | RGMII1_INT | LOW |
| 4 | Interupt To DP83869_02 | GPIO68 | EPWM12_B | Interrupt | ICSSM1_INT | LOW |
| 5 | User Defined LED | GPIO20 | LIN2_TXD | GPIO | USER_LED0 | PREFERABLE |
| 6 | User Defined LED | GPIO1 | QSPI0_CSn1 | GPIO | USER_LED1 | PREFERABLE |
| IO Expander 01 | ||||||
| 7 | Standby input to CAN tranciever | P00 | GPIO | MCAN1_STB | High | |
| 8 | Enable control to clock buffer | P01 | Enable | CLK_BUF_EN | High | |
| 9 | Select line for ICSSM Mux 1 | P02 | Mux Selection | ICSSM1_MUX_SEL | PREFERABLE | |
| 10 | Select line for ICSSM Mux 2 | P03 | Mux Selection | ICSSM2_MUX_SEL | PREFERABLE | |
| 11 | Reset input to DP83869_01 | P04 | Reset | GPIO_RGMII1_RST | LOW | |
| 12 | Reset input to DP83869_02 | P05 | Reset | GPIO_ICSSM1_RST | LOW | |
| 13 | Reset input to DP83826E | P06 | Reset | GPIO_ICSSM2_RST | LOW | |
| 14 | Enable control to SD load switch | P07 | Load SW Enable | GPIO_uSD_PWR_EN | High | |
| 15 | Select line for RGMII1 MUX | P10 | Mux Selection | RGMII_MUX_SEL | PREFERABLE | |
| 16 | Reset Control to QSPI | P11 | Reset | QSPI0_RESET | LOW | |
| 17 | Select line for I2C0 MUX | P12 | Mux Selection | I2C0_MUX_SEL | PREFERABLE | |
| 18 | GPIO output from TA header to SoC | P13 | 1.2V REG EN | TA_GPIO2 | PREFERABLE | |
| 19 | Enable control to 1.7V LDO | P14 | LDO Enable | VPP_LDO_EN | High | |