SPRUJ40D May 2022 – August 2025
The SKEVM board contains 16GB of eMMC flash memory from Micron Part# MTFC16GAPALBH-IT connected to MMC0 port of the AM62x SoC. The flash is connected to 8 bits of the MMC0 interface supporting HS400 double data rates up to 200 MHz.
The SK-AM62B RevA and SK-AM62B-P1 RevA revision boards are upgraded to 32GB of eMMC flash memory from Micron Part# MTFC32GAZAQHD-IT.
The eMMC device requires two power supplies, 3.3 V for NAND memory and 1.8 V for the eMMC interface. The MMC0 interface of the SoC is powered by the VDDSHV4 power domain, which is connected to 1.8 V IO supply.