SPRUJ40D May 2022 – August 2025
AM62x SKEVM supports two interrupts for providing Reset input and User Interrupt to the processor.
The interrupt are push buttons placed on the Top side of the Board and are listed in Table 2-27
| Sl No. | Push Buttons | Signal | Function |
|---|---|---|---|
| 1 | SW3 | SoC_WARM_RESETZ | Main domain Warm Reset input |
| 2 | SW4 | GPIO_MCU | Generates interrupt on MCU_GPIO0_15 |