SPRUJA2B November 2023 – August 2026
The starter kit allows the user to experience high resolution display features through HDMI (over DPI), dual-port Low-Voltage Differential Signaling (LVDS) and MIPI DSI, as well as industrial communication designs using serial, Ethernet, USB, and other interfaces. The SK EVM can communicate with other processors or systems, and act as a communication gateway. In addition, the SK EVM can directly operate as a standard remote I/O system or simple sensor connected to an industrial communication network. The embedded emulation logic allows for emulation and debugging using standard development tools, such as Code Composer Studio™ from TI.
This technical user’s guide describes the hardware architecture of the AM62P SK EVM, a low-cost, low-power starter kit built around the TI’s AM62P system-on-chip (SoC). The AM62P SoC is comprised of a quad-core 64-bit Arm® Cortex®-A53 microprocessor, and a single-core Arm® Cortex®-R5F microcontroller (MCU).