SPRUJA2B November 2023 – August 2026
The various AM62P EVM PCB design revisions, and assembly variants are listed in Table 1-1. The specific PCB revision is indicated in silkscreen on the PCB and the specific assembly variant is indicated with an additional sticker label. All the revision changes are captured in the change list available in the design file package.
| OPN | PCB Revision | Assembly Variant | Revision and Assembly Variant Description |
|---|---|---|---|
| SK-AM62P-LP | E1 | N/A (Single variant produced) |
First prototype, early release revision of the AM62P EVM. |
| SK-AM62P-LP | E1-1 | N/A | Second prototype, early release revision of the AM62P EVM. Implements a number of changes and bug fixes. |
| SK-AM62P-LP | E2 | N/A | Third prototype, early release revision of the AM62P EVM Implements a number of changes, including updating to AM62P SR1.2. |