SPRUJA2B November   2023  – August 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Power Supply
      3. 2.2.3 Memory
      4. 2.2.4 JTAG/Emulator
      5. 2.2.5 Supported Interfaces and Peripherals
      6. 2.2.6 Expansion Connectors/Headers
    3. 2.3  Power Requirement
    4. 2.4  Power ON/OFF Procedure
      1. 2.4.1 Power ON Procedure
      2. 2.4.2 Power OFF Procedure
      3. 2.4.3 Test Points
      4. 2.4.4 Power Indication LED
    5. 2.5  Interface Mapping
    6. 2.6  Clocking
      1. 2.6.1 Peripheral Ref Clock
    7. 2.7  Reset
    8. 2.8  Camera Serial Interface (CSI)
    9. 2.9  Open LVDS Display Interface (OLDI)
    10. 2.10 Display Serial Interface (DSI)
    11. 2.11 Audio Codec Interface
    12. 2.12 HDMI Display
    13. 2.13 JTAG Interface
    14. 2.14 Test Automation Header
    15. 2.15 UART Interface
    16. 2.16 USB Interface
      1. 2.16.1 USB 2.0 Type A Interface
      2. 2.16.2 USB 2.0 Type-C® Interface
    17. 2.17 Memory Interfaces
      1. 2.17.1 LPDDR4 Interface
      2. 2.17.2 Octal Serial Peripheral Interface (OSPI)
      3. 2.17.3 MMC Interfaces
        1. 2.17.3.1 MMC0 - eMMC Interface
        2. 2.17.3.2 MMC1 - Micro SD Interface
        3. 2.17.3.3 MMC2 - M.2 Key E Interface
      4. 2.17.4 Board ID EEPROM
    18. 2.18 Ethernet Interface
      1. 2.18.1 CPSW Ethernet PHY Strapping
      2. 2.18.2 CPSW Ethernet PHY1 Default Configuration
      3. 2.18.3 CPSW Ethernet PHY2 Default Configuration
    19. 2.19 GPIO Port Expander
    20. 2.20 GPIO Mapping
    21. 2.21 Power
      1. 2.21.1 Power Input
      2. 2.21.2 Power Supply
      3. 2.21.3 Power Sequencing
      4. 2.21.4 AM62P SoC Power
      5. 2.21.5 Current Monitoring
    22. 2.22 EVM User Setup and Configuration
      1. 2.22.1 DIP Switches
      2. 2.22.2 Boot Modes
      3. 2.22.3 User Test LEDs
    23. 2.23 Expansion Headers
      1. 2.23.1 User Expansion Connector
      2. 2.23.2 MCU Connector
      3. 2.23.3 GPMC NAND (x8) Connector
    24. 2.24 Interrupt
    25. 2.25 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
      1. 5.1.1 Issue 1 - Watchdog Reset
      2. 5.1.2 Issue 2 - Power Down Sequence
      3. 5.1.3 Issue 3 - Power Cycling Failure Using TIVA
    2. 5.2 Trademarks
    3.     81
  11. 6References
  12. 7Revision History

MMC0 - eMMC Interface

The SK EVM board contains 32GB of eMMC flash memory from Micron part number MTFC32GAZAQHD-IT connected to the MMC0 port of AM62P SoC.

The data bus from the flash memory is connected to the 8 data bits of the MMC0 interface supporting HS400 double data rates up to 200MHz. The Micron eMMC is a communication and mass data storage device that includes a Multimedia Card (MMC) interface and a NAND Flash component. Option to mount external pullup resistors are provided on DAT[7:1] to prevent bus floating and series resistor is provided for CLK signal close to SoC pad to match the characteristic impedance.

The eMMC device requires two power supplies, 3.3V for NAND memory and 1.8V for the eMMC interface. The MMC0 I/Os of the SoC are powered by VDDS_MMC0 supplied from an fixed 1.8V supply.

eMMC device requires active low reset from host. By default, the RST_n signal is temporarily disabled in the device. The host must set ECSD register byte 162, bits[1:0] to 0x1 to enable this functionality before the host can use. The External Reset is provided by ANDing RESETSTATz from SoC and a GPIO from IO Expander. A pullup is provided on GPIO pin to set the default active state.

SK-AM62P-LP eMMC InterfaceFigure 2-20 eMMC Interface