SPRUJA2B November 2023 – August 2026
The AM62P SK EVM supports RPi expansion interface using a 40-pin user expansion connector manufacturer part number PEC20DAAN. Three mounting holes are oriented with the connector to allow for connection of any generic HAT boards.
The following interfaces and IOs are included on to the 40-pin user expansion connector:
Each of the power supplies 5V and 3.3V are current limited to 155mA and 500mA, respectively. This is achieved by using two individual load switch TPS22902YFPR and TPS22946YZPR. Enable for the load switches are controllable by an I2C-based GPIO port expander.
Table 2-25 lists the signals routed from the user expansion connector.
| Pin No. | SoC Ball | Net Name |
|---|---|---|
| 1 | - | VCC3V3_EXP |
| 2 | - | VCC5V0_EXP |
| 3 | U25 | EXP_I2C2_SDA |
| 4 | - | VCC5V0_EXP |
| 5 | T22 | EXP_I2C2_SCL |
| 6 | - | DGND |
| 7 | C25 | EXP_CLKOUT0 |
| 8 | F20 | EXP_UART5_TXD |
| 9 | - | DGND |
| 10 | B23 | EXP_UART5_RXD |
| 11 | F24 | EXP_SPI2_CS1 |
| 12 | G20 | EXP_SPI2_CLK |
| 13 | U23 | EXP_GPIO0_42 |
| 14 | - | DGND |
| 15 | A23 | EXP_GPIO1_22 |
| 16 | AD24 | EXP_GPIO0_38 |
| 17 | - | VCC3V3_EXP |
| 18 | P24 | EXP_GPIO0_39 |
| 19 | B20 | EXP_SPI0_D0 |
| 20 | - | DGND |
| 21 | C21 | EXP_SPI0_D1 |
| 22 | L23 | EXP_GPIO0_14 |
| 23 | B21 | EXP_SPI0_CLK |
| 24 | D20 | EXP_SPI0_CS0 |
| 25 | - | DGND |
| 26 | E20 | EXP_SPI0_CS1 |
| 27 | A24 | SOC_I2C0_SDA |
| 28 | B25 | SOC_I2C0_SCL |
| 29 | T24 | EXP_GPIO0_36 |
| 30 | R25 | EXP_GPIO0_32 |
| 31 | R24 | EXP_GPIO0_33 |
| 32 | P25 | EXP_GPIO0_40/PR0_ECAP0_IN_APWM_OUT |
| 33 | F23 | EXP_EHRPWM1_B |
| 34 | - | DGND |
| 35 | G23 | EXP_SPI2_CS0/EHRPWM0_A |
| 36 | E24 | EXP_SPI2_CS2 |
| 37 | T23 | EXP_GPIO0_41 |
| 38 | E25 | EXP_SPI2_D1/ECAP2_IN_APWM_OUT |
| 39 | - | EXP_HAT_DETECT |
| 40 | D25 | EXP_SPI2_D0 |