SPRUJA2B November 2023 – August 2026
The CSI-2 signals from the AM62P SoC are terminated to a 22-pin FFC connector 52435-2271 to interface with commercially available of the shelf CSI-2 standard Camera Card/Modules. All four CSI RX lanes are pinned out on the SK EVM along with SOC_I2C2 instance and a couple of GPIOs from the I2C1 controlled GPIO Port Expander.
Figure 2-8 CSI| Pin No | Pin Description |
|---|---|
| 1 | DGND |
| 2 | CSI0_RXN0 |
| 3 | CSI0_RXP0 |
| 4 | DGND |
| 5 | CSI0_RXN1 |
| 6 | CSI0_RXP1 |
| 7 | DGND |
| 8 | CSI0_RXCLKN |
| 9 | CSI0_RXCLKP |
| 10 | DGND |
| 11 | CSI0_RXN2 |
| 12 | CSI0_RXP2 |
| 13 | DGND |
| 14 | CSI0_RXN3 |
| 15 | CSI0_RXP3 |
| 16 | DGND |
| 17 | CSI_GPIO0 |
| 18 | CSI_GPIO1 |
| 19 | DGND |
| 20 | CSI_I2C2_SCL |
| 21 | CSI_I2C2_SDA |
| 22 | VCC_3V3_SYS |