SPRUJD4A December 2024 – November 2025 AM62D-Q1
The CPTS_GENFn outputs have a programmable cycle (frequency) with a PPM feature and software nudge feature. The CPTS_GENFn output cycle is CPSW3_CPSW_NU_CPTS_TS_GENF_LENGTH_REG_L[31-0] CPTS_RFT_CLK periods (which is different than CPTS_COMP operation). Figure 12-139 represents the CPTS_GENFn output signal.
The CPTS_GENFn output cycle is CPSW3_CPSW_NU_CPTS_TS_GENF_LENGTH_REG_L[31-0] CPTS_RFT_CLK periods beginning when the 64-bit TIME_STAMP value compares with the 64-bit GENFn_COMP value (CPSW3_CPSW_NU_CPTS_TS_GENF_COMP_LOW_REG_L and CPSW3_CPSW_NU_CPTS_TS_GENF_COMP_HIGH_REG_L registers) and the length value is non-zero. The CPTS_GENFn output cycle repeats thereafter every CPSW3_CPSW_NU_CPTS_TS_GENF_LENGTH_REG_L[31-0] CPTS_RFT_CLK periods. The upper 32-bit word should be written first for 64-bit values. The length should be zero while the comparison value and other configuration parameters are being configured. The length should be written non-zero to enable operations last. The first cycle after comparison is active high when the CPSW3_CPSW_NU_CPTS_CONTROL_REG[2] TS_COMP_POLARITY bit is low. No compare events and no CPTS_EVNT interrupts are generated.
Figure 12-139 CPTS_GENFn Output Signal Diagram