SPRUJD4A December 2024 – November 2025 AM62D-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| DMASS0_ECC_AGGR_0 | ✓ |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| DMASS0_ECC_AGGR_0 | FICLK | MAIN_SYSCLK0/4 | None |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| DMASS0_ECC_AGGR_0 | DMASS0_ECC_AGGR_0_ecc_corrected_err_level_0 | ESM0_esm_lvl_event_9 | ESM0 | DMASS0_ECC_AGGR_0 interrupt request | level |
| DMASS0_ECC_AGGR_0 | DMASS0_ECC_AGGR_0_ecc_uncorrected_err_level_0 | ESM0_esm_lvl_event_10 | ESM0 | DMASS0_ECC_AGGR_0 interrupt request | level |