SPRUJG2 December 2024
The AUDIO-AM62D-EVM evaluation module (EVM) is a low-cost expandable hardware designed for evaluating and prototyping multi-channel audio applications across various use cases. At the core of the AUDIO-AM62D-EVM EVM is the AM62D System-on-Chip (SoC), featuring TI’s vector-based C7x DSP core tightly coupled with Matrix Multiplication Accelerator (MMA), single-cycle accessible 1.25MB of L2 memory, a Quad-Core Arm®-Cortex® A53 microprocessor, a Dual-core Arm Cortex-R5F MCU and a LPDDR4 32-bit controller, all protected by an automotive-grade security hardware module. It is an excellent choice for those looking to develop Automotive premium amplifier.
The AUDIO-AM62D-EVM includes multiple audio jacks and expansion connectors for high-performance audio processing, two Gigabit Ethernet expansion connectors, two USB Type-C® ports, CAN-FD and other interfaces to facilitate easy prototyping. Additionally, it features two on-board temperature sensors for monitoring SoC and LPDDR4 thermal conditions.