SPRUJG2 December 2024
The CPSW_RGMII1 port and the CPSW_RGMII2 port of the AM62D SoC is terminated to a Expansion connector manufacturer part number DF40C-50DP-0.4V. This provides a flexibility of plugging in either an Industrial Grade Ethernet daughter card or an Automotive Grade Ethernet daughter card. The details of these are captured in the design documents of the respective cards.
Table 2-13 lists out the pinout for the Ethernet Expansion connector.
| Pin No. | Signal | I/O Direction | Pin No. | Signal | I/O Direction |
|---|---|---|---|---|---|
| 1 | DGND | POWER | 25 | CPSW_RGMII_RD1 | OUTPUT |
| 2 | EXT_VMON | POWER | 26 | RGMII_INH | OUTPUT |
| 3 | CPSW_RGMII_TXC | INPUT | 27 | CPSW_RGMII_RD2 | OUTPUT |
| 4 | VDD_2V5 | POWER | 28 | CPSW_RGMII_ETH_CLK | INPUT |
| 5 | DGND | POWER | 29 | CPSW_RGMII_RD3 | OUTPUT |
| 6 | VDD_2V5 | POWER | 30 | CPLD_CPSW_RGMII_CRS | OUTPUT |
| 7 | CPSW_RGMII_TD0 | INPUT | 31 | DGND | POWER |
| 8 | DGND | POWER | 32 | DGND | POWER |
| 9 | CPSW_RGMII_TD1 | INPUT | 33 | DGND | POWER |
| 10 | CPSW_RGMII_INTn | OUTPUT | 34 | DGND | POWER |
| 11 | CPSW_RGMII_TD2 | INPUT | 35 | CPSW_RGMII_TX_EN | INPUT |
| 12 | RGMII_RSTn | INPUT | 36 | CPSW_RGMII_BRD_CONN_DET | OUTPUT |
| 13 | CPSW_RGMII_TD3 | INPUT | 37 | I2C_ADDR0_A2 | INPUT |
| 14 | CPLD_CPSW_RGMII_COL | OUTPUT | 38 | SYNC1_OUT_ETH1 | POWER |
| 15 | DGND | POWER | 39 | RGMII_RX_ER | OUTPUT |
| 16 | DGND | POWER | 40 | SoC_I2C0_SCL | INPUT |
| 17 | DGND | POWER | 41 | DGND | POWER |
| 18 | DGND | POWER | 42 | SoC_I2C0_SDA | BIDIRECTIONAL |
| 19 | CPSW_RGMII_RXC | OUTPUT | 43 | RGMII_RX_LINK | OUTPUT |
| 20 | SoC_RGMII_MDC | INPUT | 44 | VCC_3V3_SYS | POWER |
| 21 | DGND | POWER | 45 | CPSW_RGMII_RX_DV | OUTPUT |
| 22 | SoC_RGMII_MDIO | BIDIRECTIONAL | 46 | VCC_3V3_SYS | POWER |
| 23 | CPSW_RGMII_RD0 | OUTPUT | 47 | I2C_ADDR0_A0 | INPUT |
| 24 | DGND | POWER | 48 | CPLD_CPSW_RGMII_BCLK | OUTPUT |