SPRUJG2 December 2024 AM62D-Q1
The AM62D Audio EVM can be powered through either of the two USB2.0 Type-C Connectors:
The AM62D Audio EVM supports voltage input ranges of 5V-15V and 3A of current. A USB PD controller manufacturer part number TPS65988DHRSHR is used for PD negotiation upon cable detection to get necessary power required for the board. Connector 1 is configured to be an UFP Port and has no Data role. Connector 2 is configured as a DRP port, it can act as DFP only when the board is being powered by Connector 1. When both the connectors are connected to external power supply, the port with highest PD power contract will be selected to power the board.
| J24 (UFP) | J25 (DRP) | Board Power | Remarks |
|---|---|---|---|
| Plugged in | NC | ON – J24 | J24 will be UFP and will only sink power & J25 can act as DFP if a peripheral is connected |
| NC | Plugged in | ON – J25 | J25 will be UFP and can only sink power |
| Plugged in | Plugged in | ON – J24 or J25 | Board will be powered by the port with highest PD power contract |
The PD IC uses a SPI EEPROM to load the necessary configuration on power up so it can negotiate a power contract with a compatible power source.
The configuration file is loaded to the EEPROM using header J21. Once the EEPROM is programmed the PD obtains the configuration files via SPI communication. Upon loading the configuration files, the PD negotiates with the source to obtain the necessary power requirement.
Power indication LEDs are provided for both the Type-C connectors for the user to identify which connector is powering the EVM Board. An external power supply (Type-C output) can be used to power the EVM but is not included as part of the EVM kit.
The external power supply requirements (Type-C) are:
| DigiKey Part Number | Manufacturer | Manufacturer Part Number |
|---|---|---|
| 1939-1794-ND | GlobTek, Inc. | TR9CZ3000USBCG2R6BF2 |
| Q1251-ND | Qualtek | QADC-65-20-08CB |