SPRUJG2 December 2024
This technical user’s guide describes the hardware architecture of the AM62D Audio EVM, a low-cost EVM built around the AM62D System-on-Chip (SoC). The AM62D processor comprises of a single-core C7x DSP with Matrix Multiplication Accelerator, a Quad-Core Arm Cortex- A53 microprocessor, and a Dual-core Arm Cortex-R5F MCU. The EVM with 4x TRS Audio Jack Line In and 4x TRS Audio Jack Line Out, along with two audio expansion and two Ethernet expansion connectors is an excellent choice for evaluation and prototyping of multi-channel audio applications using high-performance DSP. The embedded emulation logic in the EVM allows for emulation and debugging using standard development tools such as Code Composer Studio™ IDE from Texas Instruments.