SPRUJG3 March 2025
| SI No. | GPIO Description | GPIO | Pin Name | Functionality | Net Name | Active Status |
|---|---|---|---|---|---|---|
| 1 | Interrupt To SoC | GPIO21 | LIN2_RXD | Interrupt | SOC_INTn | LOW |
| 2 | Interrupt To Ethernet PHY connector | GPIO67 | EPWM12_A | Interrupt | ICSSM2_PWDN/INTn | LOW |
| 3 | User Defined LED | GPIO58 | EPWM7_B | GPIO | USER_LED1 | PREFERABLE |
| 4 | Interrupt on-board ethernet PHY | GPIO68 | EPWM12_B | Interrupt | ICSSM1_INT | LOW |
| 5 | User Defined LED | GPIO22 | LIN2_TXD | GPIO | USER_LED0 | PREFERABLE |
| 8 | Reset input to on-board ethernet PHY | GPIO35 | RGMII1_TXC | Reset | GPIO_ICSSM1_RST | LOW |
| 9 | Reset input to ethernet connector | GPIO36 | RGMII1_TX_CTL | Reset | GPIO_ICSSM2_RST | LOW |
| 10 | Interrupt to SoC from PMIC | GPIO29 | RGMII1_RXC | Interrupt | PMIC_INTn | LOW |
| 11 | Select for OSPI/QSPI Mux | GPIO37 | RGMII1_TD0 | MUX SEL | OSPI/QSPI_MUX_SEL | PREFERABLE |
| IO Expander 01 | ||||||
| 12 | Reset input to OSPI | P00 | Reset | GPIO_OSPI_RSTn | LOW | |
| 13 | Enable control to clock buffer | P01 | Enable | CLK_BUF_EN | HIGH | |
| 14 | Select line for ICSS MII1 HSEC Mux | P02 | Mux Selection | ICSSM1_MUX_SEL | SW16 | |
| 15 | Select line for ICSS on-board PHY/ | P03 | Mux Selection | ICSSM2_MUX_SEL | SW15 | |
| 16 | Select line for OSPI and HSEC UART | P04 | Mux Selection | FSI_MUX_SEL | PREFERABLE | |
| 17 | Select line for ADC MUX | P05 | Mux Selection | ADC3_MUX_SEL | PREFERABLE | |
| 18 | Select line for ADC MUX | P06 | Mux Selection | ADC4_MUX_SEL | PREFERABLE | |
| 19 | Enable control to SD load switch | P07 | Load SW Enable | GPIO_uSD_PWR_EN | High | |
| 20 | Select line for ADC MUX | P10 | Mux Selection | ADC5_MUX_SEL | PREFERABLE | |
| 21 | Select line for I2C0 MUX | P11 | Mux Selection | I2C0_MUX_SEL | PREFERABLE | |
| 22 | Select line for SPI1 MUX | P12 | Mux Selection | SPI1_MUX_SEL | PREFERABLE | |
| 23 | Select line for UART2 MUX | P13 | Mux Selection | UART2_MUX_SEL | PREFERABLE | |
| 24 | Enable control to 1.7V LDO | P14 | LDO Enable | VPP_LDO_EN | PREFERABLE | |
| 25 | Select line for LIN/UART MUX | P15 | Mux Selection | LIN_MUX_SEL | PREFERABLE | |
| 26 | Select line for ADC MUX | P16 | Mux Selection | ADC1_MUX_SEL | PREFERABLE | |
| 27 | Select line for ADC MUX | P17 | Mux Selection | ADC2_MUX_SEL | PREFERABLE | |
| 28 | HSEC GPIO | P20 | GPIO | HSEC_GPIO | PREFERABLE | |
| 29 | Standby signal for MCAN Transceiver | P21 | MCAN Standby | MCAN1_STB | High | |
| 30 | MDIO Signal selection for on-board PHY | P22 | Mux Selection | MDIO/MDC_MUX_SEL1 | High | |
| 31 | MDIO signal selection for Ethernet add on board | P23 | Mux Selection | MDIO/MDC_MUX_SEL2 | High | |
| 32 | Select line for ICSS MII0 HSEC Mux | P24 | Mux Selection | ICSSM0_MUX_SEL | SW14 | |