SPRUJG3 March 2025
The AM263Px Control Card has a I2C based 1Mbit EEPROM (CAT23M01WI-GT3) to store board configuration details. The Board ID EEPROM is connected to the I2C0 interface of the AM263Px via a 1:2 Mux (SN74CB3Q3257PWR). The default I2C address of the EEPROM is set to 0x50 by pulling down the address pins A1 and A2 to ground. The Write Protect pin for the EEPROM is by default pulled down to ground and therefore Write Protect is disabled. There is also the option to enable write protect by removing the 10kΩ pull down resistor (R273) and mounting a pull up resistor (R268) to the 3.3V IO voltage supply.
Figure 2-17 Board ID EEPROMThe GPIO Expander is used to control the select signal (I2C0_MUX_SEL) of the 1:2 Mux.
| Select | Condition | Mux Function |
|---|---|---|
| HIGH | HSEC EQEP Selected | A→B2 port |
| LOW | I2C0 Selected | A→B1 port |